It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

4300 AC Induction Motor Series

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 4300 AC Induction Motor Driven 115 VAC Industrial Diaphragm Pump

  • Continuous Duty
  • Run Dry Ability
  • Self-Priming
  • Thermal Overload Protected Motor
  • Easy Installation
  • Low Amp Draw
  • Compact Size
  • Quiet Running
  • Snap-in Port Adapters
  • Flow to 3 GPM/12 LPM

The Flojet induction motor driven diaphragm pump provides excellent service where continuous duty is required for operation.

The AC 115VAC capacitor start induction motor dramatically extends motor service life up to 10,000 hours. This pump is the clear choice for continuous duty bulk transfer and recirculation applications. Available with EPDM & Viton CVA for wide range of chemical applications.

Specifications

Specifications

Specifications
Model 4300529
Model 4300531
Open Flow
12 (litres/min.) 3.0 (Imp. gpm)
12 (litres/min.) 3.0 (Imp. gpm)
Power Supply
DC
DC
Materials of Construction
Polypropylene housing, Santoprenediaphragm, Viton check valves
Polypropylene housing, Santoprenediaphragm, EPDM check valves
Pressure Switch Setting
40 (psi) 2.5 (bar)
40 (psi) 2.5 (bar)
Temperature Range
Min 45 Max 130 (°F) Min 7 Max 54 (°C)
Min 45 Max 130 (°F) Min 7 Max 54 (°C)
Motor Type
AC Induction Type Fan Cooled, Capacitor Start Sealed Ball Bearing Thermally Protected 1.8 AMP CSA
AC Induction Type Fan Cooled, Capacitor Start Sealed Ball Bearing Thermally Protected 1.8 AMP CSA
Weight
5.5 (kg) 12 (lb)
5.5 (kg) 12 (lb)
Voltage
115 (Vdc)
115 (Vdc)
Frequency
60 (Hz)
60 (Hz)
Duty Cycle
Continuous
Continuous
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Documents