It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

  • Harness the Power of Decision Intelligence

    Driving Performance Improvement with Smarter Water

    Download the Brochure

The Case for Decision Intelligence

Against a backdrop of rising needs and insufficient resources, decision intelligence offers powerful new tools to help utility leaders achieve superior performance as they serve their communities. These solutions can help improve cash flow and service affordability, ensure compliance and operating performance, and build system resilience. 

Improve Cash Flow and Service Affordability

3-composite-lower-costs.jpg

Ensure Compliance and Performance

2-di-composite-performance.jpg

Build System Resilience

2-di-composite-system-resilience.jpg

South Bend Reduces CSO Volume by 70%, Saves $500 Million

south-bend_case-study_image.jpg

Using BLU-XTM Intelligent Urban WatershedTM technology, South Bend, IN reduced costly gray infrastructure, while improving system performance and capacity utilization, delivering environmental gains 10 to 15 years ahead of schedule.

Read the Case Study

Aeration Energy Reduced by 26%

Cuxhaven_528x300.jpg

In Cuxhaven, Germany, as in most cities, aeration accounts for more than 50 percent of wastewater treatment energy consumption. As a proactive wastewater treatment plant operator, the utility wanted a system to optimize the energy consumption associated with aeration and improve safety with better system control of chemical usage.

Read the Case Study