It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
Beach resort swimming pools

Flygt pump operates for 34 maintenance-free years at Lebanon beach resort

Located on the outskirts of Beirut, the popular Holiday Beach Resort boasts a complex of 600 chalets and bungalows, swimming pools, a sandy beach and marina. At the time of its construction in 1985, 280 of its chalets were connected directly to the sewer line, while the remaining 320 were connected to a sump pit served by a single Flygt pump installed by SACOM – Xylem’s partner in Lebanon.

34 years of faultless pump service 

In February 2019, SACOM engineers were called to inspect the sump pit, which was found to be flooded. Remarkably, it was discovered that the Flygt pump had been running without interruption or need for outside maintenance since its installation in 1985 – a period of 34 years of faultless service.

The Flygt pump is designed for maximum reliability. Its years of maintenance-free operation represents a commercial-scale pumping solution of incredible durability and value for money.

Ready for the busy tourist season

The CP3126 pump was removed for servicing and temporarily replaced with a new NP3127 model. Following its first maintenance procedure in 34 years, the CP3126 was returned to site and reinstalled just three days later, in time for the busy tourist season and ready for many more years of reliable service.

Long-lasting and ultra-dependable pumps

The management team at Holiday Beach Resort were both impressed and delighted by the incredible maintenance-free performance, longevity and value-for-money afforded to their business by the Flygt pump. The Flygt brand has become synonymous throughout the market with a range of products that are robust, long-lasting and ultra-dependable.

The evolution of Flygt

The Flygt pump installed at Holiday Beach with a C-Type impeller (model no. CP3126MT) was originally launched in 1956 as the world’s first-ever submersible wastewater pump – effectively saving costs, space and time. One of its key features was the self-locking connection, allowing the pump to automatically connect itself upon lowering. Its integrated motor design meant pumping stations could be much smaller, significantly reducing investment costs.

Through the advent of new technology and award-winning innovation, the Flygt pump has undergone a series of enhancements over the years in response to customer challenges. Introduced in 1997, the Flygt N-pump featured a free-flowing hydraulic design called N-technology, preventing clogging and reducing running costs. Further design improvements came in 2009 with the introduction of the Adaptive N impeller, increasing mobility and allowing larger objects and debris to pass through to ensure clog-free, high-efficiency wastewater pumping.

2016 saw the introduction of Flygt Concertor, the world’s first wastewater pumping system with integrated intelligence. The Flygt Concertor is pre-engineered to save time and costs from the very moment of installation; sensing environmental operating conditions, adapting its performance in real time and providing valuable feedback to pumping station operators.