It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Performance, Connectivity & Simplicity

hydrovar® X solutions feature Xylem’s IE5 ultra-premium hydrovar X smart motor to provide one of the broadest efficiency ranges in the industry today!

hydrovar X hydrovar X, hydrovar X Smart Motor, e-XM, e-XM, HX, HVX hydrovar X hydrovar X, hydrovar X Smart Motor, e-XM, e-XM, HX, HVX, eHVX, eHVXR, AQUAFORCE, TECHNOFORCE, Boosters, hydrovarX. e-SVX, e-HV, Avensor, optimyze
WebDAM Path: /Photography & Illustration/Products/Xylem

Unleash the power of hydrovar® X - Goulds Water Technology product family

Xylem’s hydrovar X line of products combines ultra-premium efficient motors with integrated variable speed drives and pumps. The result is intelligence, performance, connectivity, and simplicity in one comprehensive package, from one reliable source - Goulds Water Technology.

Features:

  • Intelligent: The IE5 ultra-premium hydrovar X smart motor provides one of the broadest efficiency ranges in the industry. 
  • Simple: Built-in application software makes hydrovar X solutions easy to configure, commission, program and operate enabling virtually any configuration of pumps.
  • Sustainable: No rare earth materials are used to minimize product availability challenges and address environmental concerns while offering smart technology and superior performance.
  • Easy service: The integrated pump and hydrovar X motor package eliminates additional wiring, labor, and costs associated with a traditional variable frequency drive (VFD) package. The hydrovar X motor features a quick-connect electrical socket between the motor and drive for rapid maintenance.
  • Built-in protections: Integrated functions provide protection for the pump and motor while optimizing performance.
  • Condition monitoring: Each e-HVX/e-HVXR Packaged Booster System is fitted with Xylem’s optimyze® sensor to monitor the health of the pump and provide early warnings of potential issues that could lead to downtime and service costs.

Documentation