It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Vortex Pumps Flygt Vortex Impeller D 8056

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Robust and reliable
  • Excellent corrosion resistance
  • Free flow-through passage
  • Reduced wear
  • Low maintenance requirements

STAINLESS STEEL VORTEX PUMP FOR CORROSIVE MEDIA

The Flygt D 8056 easily pumps corrosive media for municipal sewage and industrial wastewater applications in the following industries:

  • Chemical industry
  • Food processing industry
  • Pharmaceutical industry
  • Textile industry
  • Tunneling industry

The Flygt D 8056 is made of stainless steel in AISI 316 material and is designed to perform with maximum reliability. The impeller doesn't require any adjustments and runs freely in the volute providing a free flow-through passage for solids and liquids. The risk of clogging or low performance is completely eliminated.

LOW MAINTENANCE REQUIREMENTS

  • Pump material handle liquids with pH-values between 2 and 14
  • Cast iron. Robust and durable. 
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Silicone carbide (SiC) to handle corrosive pumped media.
  • Motor cable SUBCAB® specially developed for wastewater applications

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
D 8056 HT 3 phase 2 poles 50hz US
D 8056 LT 3 phase 4 poles 50hz US
D 8056 MT 3 phase 4 poles 50hz US
D 8056 HT 3 phase 2 poles 50hz Metric
D 8056 LT 3 phase 4 poles 50hz Metric
D 8056 MT 3 phase 4 poles 50hz Metric
D 8056 HT 3 phase 2 poles 60hz US
D 8056 LT 3 phase 4 poles 60hz US
D 8056 MT 3 phase 4 poles 60hz US
D 8056 HT 3 phase 2 poles 60hz Metric
D 8056 LT 3 phase 4 poles 60hz Metric
D 8056 MT 3 phase 4 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
2
4
4
2
4
4
2
4
4
2
4
4
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
2 9/16 inch
3 15/16 inch
2 9/16 inch
65 mm
100 mm
65 mm
2 9/16 inch
3 15/16 inch
2 9/16 inch
65 mm
100 mm
65 mm
i) Rated power
6.7 hp
6.7 hp - 10 hp
6.7 hp - 10 hp
5 kW
5 kW - 7.5 kW
5 kW - 7.5 kW
7.7 hp
7.9 hp - 12 hp
7.9 hp - 12 hp
5.7 kW
5.9 kW - 8.6 kW
5.9 kW - 8.6 kW
j) Rated currents @400V
10 A
11 A - 17 A
11 A - 17 A
10 A
11 A - 17 A
11 A - 17 A
19 A
23 A - 31 A
23 A - 31 A
19 A
23 A - 31 A
23 A - 31 A
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
D 8056 HT 3 phase 2 poles 50hz US
D 8056 LT 3 phase 4 poles 50hz US
D 8056 MT 3 phase 4 poles 50hz US
D 8056 HT 3 phase 2 poles 50hz Metric
D 8056 LT 3 phase 4 poles 50hz Metric
D 8056 MT 3 phase 4 poles 50hz Metric
D 8056 HT 3 phase 2 poles 60hz US
D 8056 LT 3 phase 4 poles 60hz US
D 8056 MT 3 phase 4 poles 60hz US
D 8056 HT 3 phase 2 poles 60hz Metric
D 8056 LT 3 phase 4 poles 60hz Metric
D 8056 MT 3 phase 4 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

There was a problem...

Install for this language not supported at the moment. Please try again later.