It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt N-Technology Pumps N 3102

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • State-of-the-art wastewater pump with N-technology
  • Enhanced with Adaptive N™ hydraulic
  • Sustained high efficiency with energy savings up to 25%
  • Flexible and modular design
  • Robust and reliable

WASTEWATER N-TECHNOLOGY PUMP WITH ADAPTIVE N-IMPELLER

Flygt N-pumps take on the toughest applications and get the job done. Every component is designed and manufactured to deliver sustained high efficiency. Thanks to patented N-technology with its innovative self-cleaning impeller, Flygt N-pumps deliver the highest total efficiency. They lower your energy bill and reduce unplanned maintenance costs. That adds up to total peace of mind – and big savings over the long term.

Most solid objects entering the pump will pass through the impeller between the impeller vanes. If an object gets caught on the leading edge of one of the vanes, it will slide along the backswept shape towards the perimeter of the inlet.

Due to the mechanical self-cleaning design, a sludge concentration up to 8% can easily be pumped.

FLEXIBLE AND MODULAR DESIGN

This self-cleaning pump features innovative functions that make it the best choice for a broad range of applications. The modular hydraulic design enables you to tailor the hydraulics to meet the requirements of virtually any application.

  • Replaceable wear ring in two materials, gray iron or Hard IronTM, for different operation conditions
  • Hardened gray iron impeller for typical wastewater applications
  • Hard Iron™ impeller for abrasive and corrosive applications
  • Stainless steel impeller for special applications that require duplex stainless steel
  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • The double mechanical seal system consists of two sets of mechanical shaft seals that work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system secures locking to the shaft, no rubber friction, no grub screws and no shaft damage
  • Motor cable SUBCAB ® specially developed for submersible use.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
N 3102 LT 3 phase 4 poles 50hz US
N 3102 LT 3 phase Adaptive 4 poles 50hz US
N 3102 LT 3 phase 4 poles SmartRun 50hz US
N 3102 LT 3 phase Adaptive 4 poles SmartRun 50hz US
N 3102 MT 3 phase 4 poles 50hz US
N 3102 MT 3 phase Adaptive 4 poles 50hz US
N 3102 MT 3 phase 4 poles SmartRun 50hz US
N 3102 MT 3 phase Adaptive 4 poles SmartRun 50hz US
N 3102 SH 3 phase 2 poles 50hz US
N 3102 SH 3 phase Adaptive 2 poles 50hz US
N 3102 SH 3 phase 2 poles SmartRun 50hz US
N 3102 SH 3 phase Adaptive 2 poles SmartRun 50hz US
N 3102 LT 3 phase 4 poles 50hz Metric
N 3102 LT 3 phase Adaptive 4 poles 50hz Metric
N 3102 LT 3 phase 4 poles SmartRun 50hz Metric
N 3102 LT 3 phase Adaptive 4 poles SmartRun 50hz Metric
N 3102 MT 3 phase 4 poles 50hz Metric
N 3102 MT 3 phase Adaptive 4 poles 50hz Metric
N 3102 MT 3 phase Adaptive 4 poles SmartRun 50hz Metric
N 3102 MT 3 phase 4 poles SmartRun 50hz Metric
N 3102 SH 3 phase 2 poles 50hz Metric
N 3102 SH 3 phase Adaptive 2 poles 50hz Metric
N 3102 SH 3 phase 2 poles SmartRun 50hz Metric
N 3102 SH 3 phase Adaptive 2 poles SmartRun 50hz Metric
N 3102 LT 3 phase 4 poles 60hz US
N 3102 LT 3 phase Adaptive 4 poles 60hz US
N 3102 LT 3 phase Adaptive 4 poles SmartRun 60hz US
N 3102 LT 3 phase 4 poles SmartRun 60hz US
N 3102 MT 1 phase 4 poles 60hz US
N 3102 MT 1 phase Adaptive 4 poles 60hz US
N 3102 MT 3 phase 4 poles 60hz US
N 3102 MT 3 phase Adaptive 4 poles 60hz US
N 3102 MT 3 phase 4 poles SmartRun 60hz US
N 3102 MT 3 phase Adaptive 4 poles SmartRun 60hz US
N 3102 SH 3 phase 2 poles 60hz US
N 3102 SH 3 phase Adaptive 2 poles 60hz US
N 3102 SH 3 phase 2 poles SmartRun 60hz US
N 3102 SH 3 phase Adaptive 2 poles SmartRun 60hz US
N 3102 LT 3 phase 4 poles 60hz Metric
N 3102 LT 3 phase Adaptive 4 poles 60hz Metric
N 3102 LT 3 phase 4 poles SmartRun 60hz Metric
N 3102 LT 3 phase Adaptive 4 poles SmartRun 60hz Metric
N 3102 MT 1 phase 4 poles 60hz Metric
N 3102 MT 1 phase Adaptive 4 poles 60hz Metric
N 3102 MT 3 phase 4 poles 60hz Metric
N 3102 MT 3 phase Adaptive 4 poles 60hz Metric
N 3102 MT 3 phase Adaptive 4 poles SmartRun 60hz Metric
N 3102 MT 3 phase 4 poles SmartRun 60hz Metric
N 3102 SH 3 phase 2 poles 60hz Metric
N 3102 SH 3 phase Adaptive 2 poles 60hz Metric
N 3102 SH 3 phase 2 poles SmartRun 60hz Metric
N 3102 SH 3 phase Adaptive 2 poles SmartRun 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
4
4
4
4
4
4
4
2
2
2
2
4
4
4
4
4
4
4
4
2
2
2
2
4
4
4
4
4
4
4
4
4
4
2
2
2
2
4
4
4
4
4
4
4
4
4
4
2
2
2
2
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
1~
1~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
1~
1~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
3 15/16 inch
3 15/16 inch
5 7/8 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 1/8 inch
3 1/8 inch
3 1/8 inch
3 1/8 inch
100 mm
100 mm
150 mm
100 mm
100 mm
100 mm
100 mm
100 mm
80 mm
80 mm
80 mm
80 mm
5 7/8 inch
5 7/8 inch
5 7/8 inch
5 7/8 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 15/16 inch
3 1/8 inch
3 1/8 inch
3 1/8 inch
3 1/8 inch
150 mm
150 mm
150 mm
150 mm
100 mm
100 mm
100 mm
100 mm
100 mm
100 mm
80 mm
80 mm
80 mm
80 mm
i) Rated power
4.2 hp
4.2 hp
4.2 hp
4.2 hp
4.2 hp
4.2 hp
4.2 hp
4.2 hp
5.6 hp - 6 hp
5.6 hp - 6 hp
5.6 hp
5.6 hp
3.1 kW
3.1 kW
3.1 kW
3.1 kW
3.1 kW
3.1 kW
3.1 kW
3.1 kW
4.2 kW - 4.5 kW
4.2 kW - 4.5 kW
4.2 kW
4.2 kW
5 hp
5 hp
5 hp
5 hp
3.9 hp
3.9 hp
5 hp
5 hp
5 hp
5 hp
6.5 hp
6.5 hp
6.5 hp
6.5 hp
3.7 kW
3.7 kW
3.7 kW
3.7 kW
2.9 kW
2.9 kW
3.7 kW
3.7 kW
3.7 kW
3.7 kW
4.8 kW
4.8 kW
4.8 kW
4.8 kW
j) Rated currents @400V
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
8.2 A - 8.5 A
8.2 A - 8.5 A
8.2 A
8.2 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
6.8 A
8.2 A - 8.5 A
8.2 A - 8.5 A
8.2 A
8.2 A
7.3 A
7.3 A
7.3 A
7.3 A
16 A
16 A
7.3 A
7.3 A
7.3 A
7.3 A
8.8 A
8.8 A
8.8 A
8.8 A
7.3 A
7.3 A
7.3 A
7.3 A
16 A
16 A
7.3 A
7.3 A
7.3 A
7.3 A
8.8 A
8.8 A
8.8 A
8.8 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
N 3102 LT 3 phase 4 poles 50hz US
N 3102 LT 3 phase Adaptive 4 poles 50hz US
N 3102 LT 3 phase 4 poles SmartRun 50hz US
N 3102 LT 3 phase Adaptive 4 poles SmartRun 50hz US
N 3102 MT 3 phase 4 poles 50hz US
N 3102 MT 3 phase Adaptive 4 poles 50hz US
N 3102 MT 3 phase 4 poles SmartRun 50hz US
N 3102 MT 3 phase Adaptive 4 poles SmartRun 50hz US
N 3102 SH 3 phase 2 poles 50hz US
N 3102 SH 3 phase Adaptive 2 poles 50hz US
N 3102 SH 3 phase 2 poles SmartRun 50hz US
N 3102 SH 3 phase Adaptive 2 poles SmartRun 50hz US
N 3102 LT 3 phase 4 poles 50hz Metric
N 3102 LT 3 phase Adaptive 4 poles 50hz Metric
N 3102 LT 3 phase 4 poles SmartRun 50hz Metric
N 3102 LT 3 phase Adaptive 4 poles SmartRun 50hz Metric
N 3102 MT 3 phase 4 poles 50hz Metric
N 3102 MT 3 phase Adaptive 4 poles 50hz Metric
N 3102 MT 3 phase Adaptive 4 poles SmartRun 50hz Metric
N 3102 MT 3 phase 4 poles SmartRun 50hz Metric
N 3102 SH 3 phase 2 poles 50hz Metric
N 3102 SH 3 phase Adaptive 2 poles 50hz Metric
N 3102 SH 3 phase 2 poles SmartRun 50hz Metric
N 3102 SH 3 phase Adaptive 2 poles SmartRun 50hz Metric
N 3102 LT 3 phase 4 poles 60hz US
N 3102 LT 3 phase Adaptive 4 poles 60hz US
N 3102 LT 3 phase Adaptive 4 poles SmartRun 60hz US
N 3102 LT 3 phase 4 poles SmartRun 60hz US
N 3102 MT 1 phase 4 poles 60hz US
N 3102 MT 1 phase Adaptive 4 poles 60hz US
N 3102 MT 3 phase 4 poles 60hz US
N 3102 MT 3 phase Adaptive 4 poles 60hz US
N 3102 MT 3 phase 4 poles SmartRun 60hz US
N 3102 MT 3 phase Adaptive 4 poles SmartRun 60hz US
N 3102 SH 3 phase 2 poles 60hz US
N 3102 SH 3 phase Adaptive 2 poles 60hz US
N 3102 SH 3 phase 2 poles SmartRun 60hz US
N 3102 SH 3 phase Adaptive 2 poles SmartRun 60hz US
N 3102 LT 3 phase 4 poles 60hz Metric
N 3102 LT 3 phase Adaptive 4 poles 60hz Metric
N 3102 LT 3 phase 4 poles SmartRun 60hz Metric
N 3102 LT 3 phase Adaptive 4 poles SmartRun 60hz Metric
N 3102 MT 1 phase 4 poles 60hz Metric
N 3102 MT 1 phase Adaptive 4 poles 60hz Metric
N 3102 MT 3 phase 4 poles 60hz Metric
N 3102 MT 3 phase Adaptive 4 poles 60hz Metric
N 3102 MT 3 phase Adaptive 4 poles SmartRun 60hz Metric
N 3102 MT 3 phase 4 poles SmartRun 60hz Metric
N 3102 SH 3 phase 2 poles 60hz Metric
N 3102 SH 3 phase Adaptive 2 poles 60hz Metric
N 3102 SH 3 phase 2 poles SmartRun 60hz Metric
N 3102 SH 3 phase Adaptive 2 poles SmartRun 60hz Metric
Industries & Applications
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.