It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

DOMO GRI Submersible Grinder Pump

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Grinder pump with heavy duty cutting system
  • Perfect for pressurized sewage systems
  • Low weight
  • Flow up to 3 l/s
  • Heads up to 28 m

Compact, hardworking, heavy duty grinder pump

The Lowara Domo GRI is a compact, high-performance submersible grinder. The heavy duty cutting device makes it excellent for pumping wastewater in residential, commercial and agricultural applications.

The grinder pump reduces waste content to fine slurry, pumped through small-diameter pipes. The main application for Domo GRI is pressurized sewage systems that are generally used when flat land, uphill topography, surface rock and high water tables pose tough challenges for conventional gravity systems.

Whether you need a single grinder pump, a complete pump station or an entire wastewater system, Xylem offers a smart and economical delivery of wastewater to the nearest pump station or sewer main.

RELIABLE DESIGN

The Domo GRI is engineered to meet all challenges of a wastewater system. It fitted with a unique impeller for optimum hydraulic efficiency and a heavy-duty cutting device, which grinds solids into small particles to enable easily transporting fluids through small-diameter pipes.

All components are specially designed and manufactured to optimize operation and prolong pump service life.

Hydraulic part made of robust and durable cast iron and motor casing made of stainless steel.

The single phase version has a built in level switch for automatic operation.

Specifications

Specifications

General Specification
DOMO GRI Submersible Grinder Pump
Delivery
up to 10,8 m³/h
Head
up to 28 m
Power supply
both single and three-phase 50 and 60 Hz
Power
1.5 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
5 m
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure