It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Effluent Wastewater Pumps Submersible Effluent Pump – 1EP04 & 1EP05

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • 1EP04 Impeller: Thermoplastic Semi-open design with pump out vanes for mechanical seal protection
  • 1EP05 Impeller: Thermoplastic enclosed design for improved performance
  • Casing and Base: Rugged thermoplastic design provides superior strength and corrosion resistance
  • Motor Housing: Cast iron for efficient heat transfer, strength, and durability
  • Motor Cover: Thermoplastic cover with integral handle and float switch attachment points
  • Power Cable: Severe duty rated oil and water resistant
  • Bearings: Upper and lower heavy duty ball bearing construction.

Specifically designed for the following uses: Effluent systems, Homes, Farms, Heavy duty sump, Water transfer, Dewatering

 

Models & Shipping Weight

1EP0411 – 20 lbs.

1EP0411A – 21 lbs.

1EP0411F – 20 lbs.

1EP0411AF – 21 lbs.

1EP0412 – 20 lbs.

1EP0412F – 20 lbs.

1EP0511F – 22 lbs.

1EP0511AF – 23 lbs.

1EP0512F – 22 lbs.

Specifications

Specifications

Specifications
Submersible Effluent Pump – 1EP04 & 1EP05
Solids handling capability
¾” maximum
Capacities:
up to 60 GPM.
Total heads
up to 31 feet
Discharge size:
1½” NPT
Mechanical seal:
carbon-rotary/ceramic-stationary BUNA-N elastomers.
Temperature:
104º F (40º C) continuous 140º F (60º C) intermittent.
Fasteners:
300 series stainless steel
Capable of running dry without damage to components.
Yes
Solutions

Solutions

Recommended Solutions

Wastewater Systems
Building Systems Wastewater Systems
Documentation & Tools

Documentation & Tools

Interactive Tools