It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Effluent Wastewater Pumps Submersible Effluent Pump – 1EC

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • Corrosion resistant construction.
  • Cast iron body
  • Thermoplastic impeller and cover
  • Upper sleeve and lower heavy duty ball bearing construction. Upper sleeve and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life
  • Powered for continuous operation
  • All ratings are within the working limits of the motor
  • Quick disconnect power cord, 20’ standard length, heavy duty 16/3 SJTW with NEMA 5-15P, three prong, 115 volt grounding plug
  • Complete unit is heavy duty, portable and compact
  • Mechanical seal is carbon, ceramic, BUNA and stainless steel
  • Stainless steel fasteners

Specifically designed for the following uses; Mound Systems, Effluent/Dosing Systems, Low Pressure Pipe Systems, Basement Draining, Heavy Duty Sump/Dewatering

Models & Shipping Weight

1EC0311 – 31 lbs

1EC0311P1 – 31 lbs

1EC0411 – 31 lbs

1EC0411P1 – 31 lbs

1EC0412 – 31 lbs

1EC0412P1 – 31 lbs

1EC0511  – 31 lbs

1EC0511P1 – 31 lbs

1EC0512  – 31 lbs

1EC0512P1 – 31 lbs

Specifications

Specifications

General Specifications
Submersible Effluent Pump – 1EC
Discharge
1 1⁄2″ NPT
Temperature
104ºF (40ºC) maximum, continuous when fully submerged.
Solids Handling
1⁄2″ maximum sphere
Automatic Models
include a float switch
Manual Models
available
Pumping Range
see performance chart or curve
1ECO3 Pump
Submersible Effluent Pump – 1EC
Maximum Capacity
53 GPM
Maximum Head
25’ TDH
1EC04 Pump
Submersible Effluent Pump – 1EC
Maximum Capacity
61 GPM
Maximum Head
29′ TDH
1EC05 Pump:
Submersible Effluent Pump – 1EC
Maximum capacity:
70 GPM
Maximum Head
37′ TDH
Documentation & Tools

Documentation & Tools

Interactive Tools