It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

3871 – EP04/EP05 Effluent Pumps

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • EP04 Impeller: Thermoplastic semi-open design with pump out vanes for mechanical seal protection.
  • EP05 Impeller: Thermoplastic enclosed design for improved performance.
  • Casing and Base: Rugged thermoplastic design provides superior strength and corrosion resistance.
  • Motor Housing: Cast iron for efficient heat transfer, strength, and durability.
  • Motor Cover: Thermoplastic cover with integral handle and float switch attachment points.
  • Power Cable: Severe duty rated oil and water resistant.
  • Bearings: Upper and lower heavy duty ball bearing construction.
  • Capable of running dry without damage to components.

EP04 & EP05 Series – Model 3871

Specifically designed for the following uses:
-Effluent Systems
-Homes/Farms
-Heavy Duty Sump
-Water Transfer
-Dewatering

Industries & Applications

Industries & Applications

Recommended Industries and Applications