It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

900(3407)
Model Number: LP900S
Volts(DC): 12

900(3407)
Model Number: LP900D
Volts(DC): 12

 

  • Choice of operational mode (Automatic models)
  • Fully rotating discharge body
  • Choice of discharge ports supplied with each pump
  • Backflow prevention valve
  • Horizontal or vertical mounting

Our latest automatic pump design, the LoPro allows for pumping out of tight spaces and shallower bilges. The LP900S model uses a unique double system for sensing water, to ensure that the pump only ever operates when water is present, and switches off efficiently when it’s not. If water is sensed, the pump will spin the impeller as a double check. If water is confirmed, the pump will run to empty the bilges.

A second sensing mode is also available, which sets the pump to run at either 1.3" (3.25cm) or 2" (5cm). The pump body rotates to allow discharge in any direction. A selection of straight and 90 degree ports, and a non-return valve for use with straight ports, are supplied.

The LP900D model has no sensors and can be operated via a manual switch or a float switch.

Watch our promotional video that showcases the features and benefits of the LoPro Series HERE

 

Specifications

Specifications

Pumps
LP900D
LP900S
Flow Rate
900 (gph) 3407 (lph)
900 (gph) 3407 (lph)
Port Type
3/4" (19mm), 1" (25mm), 1 1/8" (28mm) Straight Hose barb or 3/4"(19mm) 90º Elbow
3/4" (19mm), 1" (25mm), 1 1/8" (28mm) Straight Hose barb or 3/4"(19mm) 90º Elbow
Voltage
12 (Vdc)
12 (Vdc)
Amp Draw
4 (amp)
4 (amp)
Fuse Size
7.5 (amp)
7.5 (amp)
Weight
0.459 (kg) 1 (lb)
0.459 (kg) 1 (lb)
Models
LP900D
LP900S
Automated
Non-automatic model
Automatic model
Dimensions (L x W x H)
7.6 x 2.3 x 2.3 (inches) 193 x 58.4 x 58.4 (mm)
9.35 x 2.3 x 2.3 (inches) 237.5 x 58.4 x 58.4 (mm)
Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents

There was a problem...

Install for this language not supported at the moment. Please try again later.