It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

RM750 Series

When water enters the bilge and reaches 2-3/4" (7cm), a sensor turns on the pump. After the water is pumped out, another sensor shuts off the pump. The Rule-Mate II series is available in 500, 750, 1100, 1500 and 2000 GPH models. These pumps feature an all-in-one pump and switch, which means no float switch is required. They also include a snap-off strainer for easy cleaning, anti-fouling impeller, and limited three-year warranty. Rule-Mate pumps have been chosen by many of the world’s leading boat builders as a compact and reliable bilge system.

Rule's 750 G.P.H. Pumps offer increased capacity in keeping with it's 3/4" (19mm) discharge outlet. 12 Volts DC unless noted.

 

Specifications

Specifications

Pumps
RM750A
RM750A-24
Flow Rate
750 (gph) 2839 (lph)
750 (gph) 2839 (lph)
Port Type
3/4" (19mm) Hose barb
3/4" (19mm) Hose barb
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
Models
RM750A
RM750A-24
Automated
Rule-Mate® Automated 12v, 3/4" Hose Size
Rule Mate® Automated 24v, 3/4" Hose Size
Flow Rate
750 (gph) 2839 (lph)
750 (gph) 2839 (lph)
Voltage
12 (Vdc)
24 (Vdc)
Amp Draw
2.7 (amp)
1.4 (amp)
Fuse Size
5 (amp)
3 (amp)
Height
114.3 (mm) 4.5 (inches)
114.3 (mm) 4.5 (inches)
Width
152.4 (mm) 6 (inches)
152.4 (mm) 6 (inches)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.