It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Standard Bilge Pump 360 GPH/1363 LPH Standard 12 Volt Bilge Pump

24DA
Overview Technical Drawings Soluciones Documentation & Tools
Overview

Overview

Product Features
  • 3 Year Warranty
  • Meets or exceeds RoHS, IMCI, CE and ISO standards
  • NMMA listed product
  • Completely submersible
  • Vented impeller housing to prevent the pump from becoming airlocked
  • Includes check valve to reduce water in bilge
  • Removable discharge fitting
  • Built-in Thermal Cut-Off (TCO) provides added
    protection for pump and vessel
  • 90º fitting sold separately (pn 1201R)
  • Snap-off strainer base for easy maintenance
  • Sealed efficient, long life motors
  • Stainless steel motor shaft
  • Quiet operation
  • Marine grade silicon blocked, tin coated wiring
  • Non-automatic - used with a panel switch or Rule float switch

Our bilge pumps provide ultimate pumping performance, which helps keep your bilge clear of nuisance water, building on the genuine Rule design.

Rigorous engineering and testing helped generate the new series of bilge pumps. Our pumps are tested to the highest standard, achieving rated performance at 12V vs. 13.6V, resulting in higher flow with better efficiency for the toughest applications.

Technology

Technical Drawings

Drawing

Soluciones

Soluciones

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Recreational Vehicles
Recreational Boats & Vehicles Recreational Vehicles
Documentation & Tools

Documentation & Tools

Brochures

Manual

There was a problem...

Install for this language not supported at the moment. Please try again later.