It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

N/A

The Rule 1000 is in a class by itself and is a popular choice among boatbuilders and boat owners alike. 36 mounting variations and a gas resistant strainer base make this one of Rule's most popular pumps. 1-1/8" (28.6mm) discharge outlet. 12 Volts DC unless noted.

Specifications

Specifications

Pumps
20A
Flow Rate
1000 (gph) 3785 (lph)
Port Type
1 1/8" (28mm) Hose barb
Voltage
12 (Vdc)
Models
20A
Automated
Non-Automatic 12v
Voltage
12 (Vdc)
Amp Draw
2.9 (amp)
Fuse Size
5 (amp)
Height
102 (mm) 4 (inches)
Width
73 (mm) 2 7/8 (inches)
Weight
400 (g) 14 (oz)
Industries & Applications

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.