It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

e-NSC Cast iron end suction pumps

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High efficiency design
  • Available with motor mounted variable speed controller (up to 22 kW)
  • Robust design and replaceable wear rings for long service life and easy maintenance
  • Delivery: up to 1800 m³/h
  • Head: up to 160 m

Taking end suction pumps to a new level

The Lowara e-NSC end suction pumps combine high efficiency with high flexibility regarding installation, material options and temperature. This make the e-NSC the natural choice for water transport, hydronic heating and chiller systems, fire protection systems and a vast number of industrial applications.

High efficiency

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs. To optimize the operation costs further, the e-NSC can be equipped with a Hydrovar variable speed pump controller (up to 45 kW). In installations with a big variance in the demand, it can save up to 70% of the energy cost compared to a fixed speed pump.

Long service life and easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Exactly the right configuration

The e-NSC is the right solution for 1000’s of liquids. Materials options spans from cast iron to duplex stainless steel and different mechanical face seal options.

The e-NSC end suction pumps come in three different configurations:

  • Frame mounted (bare shaft or complete with coupling and motor)
  • Stub shaft
  • Close coupled for compact footprint

 

Specifications

Specifications

General Specification
e-NSC
Delivery
up to 1800 m³/h
Head
up to 160 m
Power supply
three-phase 50 and 60 Hz
Power
from 0,25 kW up to 355 kW
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -25°C to +140°C
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Ballast Water
Commercial Shipping & Ship Building Ballast Water
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.