It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

End Suction Centrifugal Pumps CEA

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Stainless steel pumps made of AISI 304 or AISI 316
  • Delivery: up to 31 m³/h
  • Head: up to 30 m

Wide range of stainless steel pumps for domestic and industrial applications.

Available on request: “V” version with FPM seals for temperatures up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

Specifications

General Specification
CEA
Delivery
up to 31 m³/
Head
up to 30 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 3 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 110 °C
Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.