It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

PumpView is the next generation in control and monitoring software for smaller water and wastewater utilities. Instead of going through an arduous design process, taking a big leap of faith and implementing a costly capital works project - you can monitor and control your wastewater collection or water supply system via the internet.

Start today. Do it securely.

  • Significant reduction in operational costs due to wealth of data from the site
  • Remote control - reset faults, control pump (auto/off/manual)
  • Low risk
  • Low cost

The only IT infrastructure needed is a web-browser (Internet Explorer 6/7) and an internet connection. PumpView uses the cellular network to communicate to and from the sites, and the internet to give you visibility and control of your system.

What Can I do With PumpView?

  • See status of the entire network
  • Drill down into individual Pump Stations and reservoirs
  • Monitor well level
  • Set pump and alarm set points
  • See hours run, starts and faults accumulators
  • Change mode and availability of pumps
  • Receive detailed pump fault descriptions
  • Monitor 3-phase supply and DC supply
  • Track power and energy usage
  • Monitor insulation resistance for motor windings (IRT)
  • See inflow rates
  • Track alarms for the entire network
  • Receive and acknowledge detailed alarms via SMS, email and voice

What Can I Control With PumpView?

  • Pump modes - (auto/off/manual)
  • Level alarms
  • Pump faults
  • Set point profiles
  • Automatically fill reservoirs from remote Pump Stations

What Can I Configure in PumpView?

  • Additional users, their contact methods and security privileges
  • Alarm contact lists
  • Individual alarm points on each site with type of alarm, time between contacting each user
  • I/O - zero and span for analogs, names, make an I/O point an alarm

What Reports Does PumpView Offer?

  • Hours run, starts accumulators
  • Fault report - date/time stamp, fault active/inactive, Pump Station
  • Alarm log - all user alarm interaction including when each user was notified, by what method (SMS/email/voice), who noted the alarm
  • User interaction log - all user interactions with their remote site
  • View Sample Reports.
Solutions

Solutions

Recommended Solutions

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Documentation & Tools

Documentation & Tools

Documents