It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Hydrostatic & Ultrasonic Level Transmitters LTU601

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • High accuracy ensures reliable level input for pump control
  • Heavy weight makes installations simpler and safer, allows the sensor to enter the media and sink easier and makes the level transmitter less prone to turbulence
  • Large diaphragm protection cap through holes minimizes clogging and reduces the number of service visits required
  • Copper ring as accessory for salt water installations minimizes build-up
  • Printed part information on the body ensures long-term readability

THE ROBUST CHOICE

Built to last even in the most demanding environments, the LTU 601 consists of a heavy plastic design combined with a high pull strength PUR cable. Besides making installations simpler and safer, its heavy weight allows the sensor to enter the media and sink easier making it less prone to turbulence.

With the optional copper ring accessory, the sensor can even handle seawater installations, while the printed part information on the sensor’s body ensures long-term readability.

The LTU 601 delivers outstanding reliability thanks to the large membrane protection holes, which minimize clogging and reduce the number of service visits required. Sold for decades and with thousands of installations worldwide, the LTU 601 boasts a long and proven track record. With the high quality expected from Flygt, the sensor fits perfectly with Flygt’s range of products guaranteeing full control of pump stations for years to come.

Specifications

Specifications

General
LTU601
Power Supply/Supply
10-30 VDC
Output Signal
4-20mA
Operating Temperature
-10° to 60° C/ 14 to 140° F
Standard Measurement Ranges
0-5m/0-16ft, 0-10m/0-33ft
Max Measurement Range
300m/984ft
Standard Cable Lengths
6, 12, 20m/ 20, 39, 66ft
Diaphragm/Technology
Piezoresistive/SS
Accuracy
0,5%
System Components
LTU601
Weight
High
Other
LTU601
Scaleable/Possible to change the measurement range
No
Diaphragm Protection
Large through holes
VFD Suitable
Yes
Degree of customization possibilities (range, cable etc.)
Low
Sea Water Ready
Yes
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents