It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Hydrostatic and Ultrasonic Level Transmitters LTU 403

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • High performance specifications in terms of accuracy 0,35%, temperature -20C to +80C and power supply range of 6-27VDC
  • Built in service friendly auto zero function to eliminate the problem of zero shift (for example: due to cleaning, covering or mechanical damage of the diaphragm).
  • Slim design to also fit small diameter stiller tubes or for deep wells in mining where narrow space is often the case
  • Low cost 4-20mA version to high end multiple output versions
  • 4-20mA  and ModBus output in the same unit (2 part nrs).
  • Many standard ranges and cable lengths on offer
  • Special versions can be delivered on demand for any range within 0-0,5m to 0-400m and with up to 1000m kevlar reinforced cable!
  • EMC protection and slim cable to fit for instance the SmartRUN VFD
  • Soft cable for improved straight/vertical hanging capabilities
  • Excellent price/performance ratio 

LTU 403 – Setting new standards of what’s possible

The LTU 403 is setting new standards of what’s possiblefor waste water installations and combines performance, smart solutions, ModBus with price to out match many of the competition out there.   

Specifications

Specifications

General
LTU 403
POWER SUPPLY/SUPPLY
6-27VDC
OUTPUT SIGNAL
4-20mA
OPERATING TEMPERATURE
-20 to 80° C/ -4 to 176° F
STANDARD MEASUREMENT RANGES
0-3,5m/0-11ft 0-5m/0-16ft 0-10m/0-33ft
MAX MEASUREMENT RANGE
400m/1312ft
STANDARD CABLE LENGTHS
8, 10, 15, 20, 30, 50m/ 26, 32, 49, 65, 98, 164ft
DIAPHRAGM/TECHNOLOGY
Piezo resistive
ACCURACY
0.35%
SPECIFIC APPROVALS (EXCEPT CE)
(ATEX, Pending)
System Components
LTU 403
WEIGHT
Low
Other
LTU 403
SCALEABLE/POSSIBLE TO CHANGE THE MEASUREMENT RANGE
Yes. Free scalable within 0-400m (Span min-max: 0,5-400m, meaning measurement ranges: min 0-0,5m to max 0-400m
DIAPHRAGM PROTECTION
Large through holes
VFD SUITABLE
Yes
LIGHTNING PROTECTION
Built in lightning protection
DEGREE OF CUSTOMIZATION POSSIBILITIES (RANGE, CABLE ETC.)
High
SEA WATER READY
Yes
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.