It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Hydrostatic and Ultrasonic Level Transmitters Level Probes

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Unique level device design with fixed level points along a probe
  • Installed in thousands meaning a well proven track record
  • No electronics or moving parts mean few parts exposed to wear over time meaning prolonged lifetime
  • Greatly unaffected by buildup of fat, grease debris and foam and turbulence, meaning little or no maintenance, cleaning or calibration required
  • The probe design in itself minimizes cable tangling, making the probes suitable for confined spaces like manholes.
  • FailSafe feature. Provides reassurance that probe is functional at all times. Integrated loop that monitors probe health every 10 seconds.Failed health test like breaks in the cable or loose wiring, will provide probe error alarm to Flygt controllers to alert operators to take appropriate action.
  • Comes in a range of 1, 3 or 10 sensor versions from 0,5m to 3m as standard lengths and with either 10m (32ft) or 30m (98ft) of cable.
  • UL, CSA and CE approved to suit many installation requirements

TRUSTED FOR DECADES

The Flygt Level Probes combines easy to install, easy to use and robustness features to offer a unique level offering suitable to almost any level measurement installation within water and wastewater. It is well proven around the world and is often a component that is installed and then left to function year after year. 

Specifications

Specifications

General
Level Probes
Power Supply/Supply
From MultiSmart or MTIC
Operating Temperature
0°C – 40° C/(32 – 104° F
Standard Measurement Ranges
0,2-3m/0.66-10ft
Max Measurement Range
3m/10ft
Standard Cable Lengths
10, 30m/ 33, 98ft
Diaphragm/Technology
-/Conductive
Accuracy
10 sensor probe): 15cm (6in)
Specific Approvals (except CE)
cULus, CSA
Other
Level Probes
Weight
Low
Scaleable/Possible to change the measurement range
No
Degree of customization possibilities (range, cable etc.)
High
Sea Water Ready
Yes
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.