It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

WTW pH Electrodes and Sensors for Drinking Water

Overview Specifications Documentation & Tools
Overview

Overview

For the measurement of pH in drinking water, WTW offers different solutions. For our digital system IQ SENSOR NET, we recommend the electrode SensoLyt® DWA. By ist arming, it can be installed within the pH armature SensoLyt® 700 IQ and therefore operated at the IQ SENSOR NET. 

Product Features
  • pH electrodes and sensors to be conencted to digital and analog systems
  • Electrode with arming for IQ SENSOR NET
  • Electrode and sensor for analog systems
  • Easy handling

For the measurement with analog systems, we recommend different products, depending on the local installation possibilities: The electrode SensoLyt® DW (without arming, with S7 plug head) or the sensor SenTix® ML 70 ORP Sensor (with PG 13,5 thread, with S7 plug head). Both - electrode and sensor - can be connected to the analog transmitters pH 298 and MULTILINE 1000.

Available Versions

SKU: 109119
SensoLyt® DWA - armored pH electrode, drinking water

SKU: 109103
SensoLyt® DW - pH electrode, drinking water

SKU: 104100
SenTix®ML 70 - pH electrode, drinking water incl cable

Specifications

Specifications

Documentation & Tools

Documentation & Tools

Brochure

Flyer

Guideline