Overview
The WTW IQ Sensor Net SensoLyt® SEA pH Electrode is designed for analog transmitters pH 298 SensoLyt® electrodes for installation in a flow vessel or in a SensoLyt® sensor.
Product Features
- pH measurement in wastewater
- Fast exchange
- Easy to maintain
Electrodes with arming
The WTW IQ Sensor Net SensoLyt® SEA pH Electrode with arming is easy to install and boast flexible measuring and application areas.
Electrodes without arming
The WTW IQ Sensor Net SensoLyt® SEA pH Electrode without arming can be connected directly to a pH monitor pH 298. Depending on the application, you can install them into a flow vessel.
Multiple versions:
- SensoLyt® SE - pH electrode, heavily loaded wastewater (SKU:109100)
- SensoLyt® EC - pH electrode, heavily loaded wastewater (SKU: 109102)
- SensoLyt® SEA - armored pH electrode, heavily loaded wastewater (SKU: 109115)
- SensoLyt® ECA - armored pH electrode, normally charged wastewater (SKU: 109117)
- SensoLyt® SEA-HP - armored pH electrode, higher press/temperature (SKU: 109118)