It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Aquaculture Process Monitors YSI ODO RTU Sensor

SKU: 627350-1
Overview Solutions Documentation & Tools
Overview

An easy way to install YSI ODO™ technology at your site, tank, or pond.

Engineered specifically for aquaculture applications, but at home in any Modbus system, the optical dissolved oxygen (ODO) sensor is an open source probe that can be used to ensure adequate oxygen levels for your livestock or for improved energy efficiency. With YSI’s ODO RTU (Remote Terminal Unit), you’ll benefit from reduced costs, less maintenance, and better data.

Not for use with the ProSolo or ProODO handheld meters. 

Product Features
  • Smarter Sensors
    Industry-leading optical dissolved oxygen provides higher accuracy readings with less maintenance

  • Seamless Integration
    Modbus communication integrates directly to the PLC or data logger you already have without additional software

  • Automatic Compensation
    An optional built-in conductivity sensor automatically compensates for salinity - removing the guesswork

  • Less Maintenance, Long Warranty
    2-year cable and probe warranty with user-replaceable DO cap

ODO RTU utilizes the most advanced DO technology and can be connected anywhere without the need for special connectors. Additional inputs for barometric pressure and salinity are used to accurately calculate the DO% and mg/L. ODO RTU is also available with built-in conductivity measurement to automatically compensate for salinity.

Available Options:

  • ODO RTU Probe Assembly - 1 m
  • ODO RTU Probe Assembly - 4 m
  • ODO RTU Probe Assembly - 10 m
  • ODO RTU Probe Assembly - 20 m
  • ODO RTU Probe Assembly - 30 m
  • ODO RTU Probe Assembly - 50 m
  • ODO RTU Probe Assembly - 100 m
  • ODO RTU Probe Assembly with Conductivity - 1 m
  • ODO RTU Probe Assembly with Conductivity - 4 m
  • ODO RTU Probe Assembly with Conductivity - 10 m
  • ODO RTU Probe Assembly with Conductivity - 20 m
  • ODO RTU Probe Assembly with Conductivity - 30 m
  • ODO RTU Probe Assembly with Conductivity - 50 m
  • ODO RTU Probe Assembly with Conductivity - 100 m

 

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Manual

Specification