It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Viscometers SI Analytics AVS® 470 Viscosity Measuring System

Overview Documentation & Tools
Overview

Overview

The AVS® 470 is a viscosity measuring device for capillary viscometers which does not require an additional PC. The system includes one ViscoPump III for one measuring position.

* Does not include but viscometer nor measuring stand.

Product Features
  • Automatic and highly precize measurements – independent of a PC
  • "Suction" and "pressure" measurements with the same system
  • Simple data input and parameterization via included mini-keyboard
  • GLP documentation compliant when connected to an optional printer

The SI Analytics AVS® 470 is a measuring system that includes everything you need to take precise and reproducible measurements. All types of viscosity calculations with polymer solutions are integrated into the device. A small keyboard allows you to enter additional data. A serial printer can be used to conveniently document your results.
In a small area, you can set up a measuring station equal in every way to complex measuring installations in terms of precision and reproducibility. 

AVS®470 (TC) Viscosity Measuring System

The AVS®470 (TC) is equipped with a ViscoPump III, VZ 8562 for detection of liquid meniscus by thermoelectric sensors. For connecting, suitable TC viscometer of SI Analytics® are required. TC viscometers are especially used for opaque (non-transparent) samples.

AVS®470 (opt) Viscosity Measuring System

In case of transparent samples, there is the alternative AVS® 470 (opt), part no. 285415709. In this device, the liquid detection is carried out by means of IR light barriers.

The SI Analytics AVS ®470 can pump the sample liquid by “suction” or “pressure” mode into the measuring bulb of the viscometer. A suitable pneumatic tube set for connecting the viscometer is chosen accordingly.

Documentation & Tools

Documentation & Tools

Brochure

Specification