Rule In-Line Blowers
Overview

Overview
Product Features
- Efficient high-volume air flow
- Quiet operation
- Low amp draw
- Slip-on inlet and outlet ducting connections
- Sealed motor shaft for moisture protection
- Corrosion resistant nickel-plated motor housing
- IMCI (CE)
- USCG 183.410 Compliant: Ignition protected
Rule In-Line Blower – 3" or 4" Ducting
Designed for efficient, high-output operation, these blowers provide
ventilation for bilges, engine compartments, galleys and heads. They
feature exclusive front and rear shaft seals, corrosion-resistant motors
and premium-quality electrical connections for long life.
Specifications
Specifications
Solutions
Solutions
Recommended Solutions
Documentation & Tools