Overview

Overview
Product Features
Model No.: BLC Series
- Quick, simple and easy to install
- NSF Certification, ensures compliance in typical beverage applications
- Quick disconnect ports, allows hose replacement in seconds and a range of options
- Built in shut-off, automatically shuts down the unit when the bag is empty run-dry technology and thermal protection, providing peace of mind & avoiding costly service calls
- Self Priming to allow mounting away from the beverage source
Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor.
In addition to the main features, the BevJet Compact includes an easily accessible switch to restart when the beverage runs out and is more compact to allow an easy fit in most locations.
Specifications
Specifications
Specifications
BLC Series
Ports
T5000 style quick connect
Approvals
NSF, CE, UL, RoHS
Construction Materials
Housing - Polypropylene, Check Valve Spring - Stainless Steel
Elastomers
EPDM & Santoprene®
Operating Temperature
Min 34ºF (1.1ºC) / Max 120ºF (49ºC)
Weight
0.632g (1lb) (kg)
Flow Rate
1.0 GPM (3.8 LPM) Max
Amp Draw
2.5 amp at 25 PSI (1.7 bar)
Max. Pressure
40 PSI (2.8 bar) Max
Industries & Applications
Documentation & Tools