It looks like you are coming from United States, but the current site you have selected to visit is Antigua and Barbuda. Do you want to change site?

Yes, please! No, keep me on the current site

HVAC Cooling

Cooling systems

In modern buildings there’s a focus on high comfort at low energy consumption. This means that all components, including pumps, must be energy efficient, adapt to the current need and play its part in a big, complex system. Therefor all Xylem products for heating systems are designed to meet and exceed the latest standards regarding energy efficiency and can communicate with modern building systems using for instance Modbus or BACnet.

The Xylem offer for cooling systems

Pumps
Pump products and control systems for the liquid-based HVAC industry serving markets for all large commercial HVAC applications such as wet rotor circulators, in-line, end suction and split case pumps in cast iron or stainless steel as well as variable speed pump controllers.

Heat exchangers
A comprehensive range of brazed plate, gasketed, straight and u-tube heat exchangers.

Products Brands Case Studies
Products
Clean Water / Clear Liquid
Clean Water / Clear Liquid

High efficiency end suction pumps for liquids without solids.

Heating & Cooling Circulators
Heating & Cooling Circulators

High efficiency wet rotor circulators for heating and cooling systems

In-Line Pumps
In-Line Pumps

Compact footprint single and twin head in-line pumps with or without variable speed drive

Split Case & Double Suction Pumps
Split Case & Double Suction Pumps

Vertically or horizontally split pumps with multiple flange orientation.

Gasketed plate heat exchangers
Gasketed plate heat exchangers

Gasketed Plate - Doublewall, free flow and semi-welded options available.

Brands
Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.

Case Studies