It looks like you are coming from United States, but the current site you have selected to visit is Antigua and Barbuda. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt N-Technology Pumps

Flygt N-TECHNOLOGY PUMPS

N-3000 SERIES

• Superior non-clog performance
• Self-cleaning non-clog impellers
• Multi-vane designs for the highest  wastewater efficiency
• Sustained high efficiency
• Hardened cast iron, optional Duplex stainless steel and Hard-Iron impellers

Need help?

Contact an Expert
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

FLYGT N-TECHNOLOGY PUMPS

THE EASY CHOICE FOR TOUGH WASTEWATER PUMPING

Flygt's self-cleaning non-clog N-pumps feature innovative designs and functions that deliver high sustained efficiency and the most reliable operation. This makes them the most reliable choice available for a broad range of wastewater applications for tough applications such as unscreened sewage, wastewater and sludge up to an 8 percent solids concentration. Flygt N-pumps can handle capacities up to 1,000 l/s (16.000 gpm) with motors from 1.3 to 680 kW (1.5 to 870 hp) and pumping heads of up to 100 m (330 ft).

Choose a hardened cast iron impeller for typical wastewater applications or the chopper version for your toughest applications with long fibers and heavy solids. Hard-Iron™ impellers are highly recommended for all applications with sand, grit and other abrasives as well as wastewater mixed with sea water. For special applications such as highly corrosive wastewater environments we offer impellers in duplex stainless steel.​​​

Case Studies & White Papers
More energy-efficient pump station

More energy-efficient pump station

UK

Challenge Four high-efficiency 100 kW Flygt N-pumps operating with variable frequency drives (VFDs) deliver a total volume of 0.8 m3/s (12,700 US gpm) and consume 1,000,000 kWh of energy per year....

Read More
Strategic transfer pump station

Strategic transfer pump station

UK

Challenge At one of the largest wastewater treatment plants in the Midlands, a strategic pump station was at risk of complete failure and required fast and efficient replacement within the shortest...

Read More
Bringing pumping efficiency beyond par

Bringing pumping efficiency beyond par

UK

England’s Northumbrian Water Ltd (NWL) serves roughly 2.5 million people with water and sewerage services. To better assess its predicted results they conducted a project to measure how much the...

Read More
Don’t get hot and bothered get N-pumps

Don’t get hot and bothered get N-pumps

NEW ZEALAND

Frequent blockages and the challenges associated with high temperature geothermal environments put extreme demands on this pumping station. A lot of different solutions had been suggested before the...

Read More
Flygt SmartRun keeps control of the costs

Flygt SmartRun keeps control of the costs

SWEDEN

Built in 2006, the Sigtuna pump station has two Flygt N 3153 HT pumps, originally started via soft starters. In 2011, Xylem installed Flygt SmartRun pump controller on each pump in the Sigtuna...

Read More