It looks like you are coming from United States, but the current site you have selected to visit is Antigua and Barbuda. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Grinder Pumps DXG 25-11

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Use for heavy-duty shredding applications
  • Non-clogging design
  • Reliable operation
  • Heavy-duty cutting device
  • Available with integrated level switch

COMPACT, HARD WORKING HEAVY-DUTY GRINDER PUMP

The Flygt DXG 25-11 is a compact, high-performance submersible pump with a motor casing in stainless steel and a pump body in cast iron. Dry motor with class F insulation and twin seal system. Excellent for pumping wastewater in residential, commercial and agricultural applications. The grinder pump reduces waste content to fine slurry, pumped through small-diameter pipes. The main application for Flygt DXG 25-11 is pressurized sewage systems that are generally used when flat land, uphill topography, surface rock and high water tables pose tough challenges for conventional gravity systems.

Whether you need a single grinder pump, a complete pump station or an entire wastewater system, Xylem offers a smart and economical delivery of wastewater to the nearest pump station or sewer main.

RELIABLE OPERATION

The Flygt DXG 25-11 is engineered to meet all challenges of a wastewater system. It comes equipped with a unique impeller for optimum hydraulic efficiency and a heavy-duty cutting device, which grinds solids into small particles to enable easily transporting fluids through small-diameter pipes.

All components are specially designed and manufactured to optimize operation and prolong pump service life.

  • Double seal system. Outer mechanical seal in silicon carbide. Inner lip seal in nitrile rubber.
  • Hydraulic part made of robust and durable cast iron and motor casing made of stainless steel.
  • Shaft in stainless steel AISI 304.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (F)

Portable (F)

​​Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.​

Wet Pit (H)

Wet Pit (H)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump  suspended under the discharge connection. The pump is automatically connected to the discharge pipe.​

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.