End Suction Pumps SSVF

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Flows to 1,800,000 gpm (410,000 m3/h)
  • Heads to 800+ ft TDH (240+ m)
  • Up to 216" Discharge (5500 mm)

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE IN APPLICATIONS MEETING THE WORLDS LARGEST AND MOST DEMANDING PUMPING NEEDS

  • Fabricated design offers pump to be scaled to virtually unlimited flows in applications such as irrigation, circulating water pumps and flood control.
  • The custom designed pumps enable Flygt to tailor the pump to meet a wide variety of pumping applications and operating ranges while maximizing the overall pumping efficiencies.
  • Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.

Industries & Applications
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.