General Purpose Centrifugal Pumps

Overview Specifications Soluciones Documentation & Tools ;
Overview

Overview

Product Features
  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

End Suction Centrifugal Pump

The Xylem Rule General Pupose Pump is designed 1-1/2" (38mm) inlet and 1-1/2" (38mm) discharge outlet. The Xylem Rule General Purpose Pump must be mounted below the waterline. It does not deliver high pressure, nor is it self priming. It delivers lots of water but at low pressure. 12 volts DC unless noted.

Specifications

Specifications

Specifications
17A
18A
19A
Flow Rate
3800 (GPH) 14380 (LPH)
3700 (GPH) 14010 (LPH)
3700 (GPH) 14010 (LPH)
Voltage
12 V DC
24 V DC
32 V DC
Amp Draw
15.5 A
6.9 A
5 A
Fuse Size
25 A
15 A
10 A
Height
133 (mm) 5 1/4 (inches)
133 (mm) 5 1/4 (inches)
133 (mm) 5 1/4 (inches)
Width
216 (mm) 8 1/2 (inches)
216 (mm) 8 1/2 (inches)
216 (mm) 8 1/2 (inches)
Weight
2.6 (kg) 5.10 (lb)
2.6 (kg) 5.10 (lb)
2.6 (kg) 5.10 (lb)
Soluciones

Soluciones

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.