Bell & Gossett Series e-HSC Double Suction Centrifugal Pumps

Overview
Designed and manufactured by the global leader in hydronic pump technology, the Series e-HSC double suction pump provides engineers, contractors, and building owners a more powerful, serviceable, and efficient solution for a wide range of critical HVAC applications.
- Longer running life
- Easily handle large capacity systems and higher head
- Ease of serviceability saves time and reduces downtime
- Suitable for any installation
- Reliable service and rugged engineering you expect
- Optimized to balance efficiency and suction head requirements
Although every building is unique in architecture and operation, they all rely on an HVAC system to ensure the comfort, well-being, and productivity of their occupants. And although there are different designs and approaches to achieving proper indoor environmental control, a centrifugal pump plays a critical role in the performance of chillers, boilers, cooling towers, and hydronic distribution systems.
Longer running life
Thanks to a shorter shaft that reduces vibrations, this pump can run up to 3x as long (100,000 hours within the preferred operating range) before the bearings need to be changed.
More powerful
With a flow rate of up to 26,600 gpm the e-HSC can easily handle large capacity systems and higher head.
Ease of serviceability
To save time and reduce downtime, the mechanical seal and bearings can be easily accessed without opening the upper casing. And with the standard spacer coupling, both can be changed easily.
Suitable for any installation
The design of the seal chamber and mechanical seals works with any incoming pressure and eliminates the need for an external flushing solution.
Peace of mind
Backed by Xylem’s responsive, knowledgeable distribution network, this pump offers the reliable service and rugged engineering you expect from the world’s leading water technology company.
More efficient
Each model has been optimized to balance efficiency and suction head requirements, and the completeness of the range means that there is a pump for every flow requirement within 10% of BEP.
Applications
- Chillers
- Cooling towers
- Distributive pumping
- District cooling and heating applications
- Primary & secondary pumping for HVAC
- Process application in HVAC Markets
Technical Drawings
Products
Documentation & Tools
Interactive Tools

Generate submittals, drawings, download revit or CAD files and more with ESP-Systemwize.