It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?
After water has served its many uses, it needs to be collected, transported, treated and returned to the environment. Stormwater can be difficult to transport and manage, with large amounts of organic solids, rags and other stringy materials that often clog pumping systems.
Xylem provides a range of pumping solutions to move wastewater through the collection network and into a wastewater treatment plant. Additionally, we transport and manage municipal, commercial and industrial storm runoff through collection systems.
During periods of heavy rain, sewage systems and treatment plants sometimes can’t handle the large volumes of wastewater they receive. On the other hand, dry weather conditions generally bring an overcapacity. Installation of retention basins in a sewage collection system evens out the flow in the system over time. The retention basins make it possible to avoid or minimize problems such as flooding, overflow or poor treatment by storing wastewater until the treatment capacity is available.The treatment processes become more efficient and easier to control when flows fluctuate less.
You can add retention basins either as several smaller, geographically dispersed basins or as a few large basins, normally close to the treatment plant. What you chose depends on where in the sewage system you have the bottlenecks and where this retention basins can be built.
Godwin's line of certified accessories are tailored to every job.
Quickly installed and removed for inspection and service.
Proven to be the best and most reliable choice for both dry and submersible applications.
Intended for demanding applications such as municipal sewage and industrial effluent.
Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.
Godwin Heidra pumps - reliable hydraulic submersible pumps.
Mixers & Mixing Equipment
Speed control devices improve pump reliability and efficiency.
Flygt controllers are available for the entire range of pump stations.
Protect pumps from faults, and communicate data to SCADA and control systems.
Xylem's flow meters are easy to install and operate and enable accurate measure flow.
All fields required.