It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

17830 Series Reversible Bronze DC Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 17830 Series

  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

Flow rate: 6.3 gallons/min (24 Litres/min)
Self-priming from dry up to 1.2m (4ft)

Specifications

Specifications

Pumps
17830-0012
17830-0024
Body Materials
Bronze
Bronze
Impeller
Nitrile
Nitrile
Seal
Nitrile Lip Type
Nitrile Lip Type
Valves
3/8" NPT Full Flow Ball Type
3/8" NPT Full Flow Ball Type
Port Type
3/8" NPT
3/8" NPT
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor Type
Reversible Permanent Magnet with Integral Reversing Switch
Reversible Permanent Magnet with Integral Reversing Switch
Dimensions
11.3 x 20.0 x 9.5 (cms) 4-7/16 x 3-3/4 x 7-7/8 (inches)
11.3 x 20.0 x 9.5 (cms) 4-7/16 x 3-3/4 x 7-7/8 (inches)
Weight
4.1 (kg) 9 (lb)
4.1 (kg) 9 (lb)
17830 Series
17830-0012
17830-0024
Voltage
12 (Vdc)
24 (Vdc)
Amp Draw
10 (amp)
5 (amp)
Fuse Size
15 (amp)
8 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents