It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vertical/ Horizontal

Showing 1 – 9 of 9

Goulds Water Technology | Horizontal Multistage Pumps

e-HM

  • Best-in class efficiency
  • Long service life
  • Low noise levels
  • Delivery: up to 29 m³/h
  • Head: up to 160 m

Lowara | Horizontal multistage pumps

e-HM

  • Best-in class efficiency
  • Long service life
  • Low noise levels
  • Delivery: up to 29 m³/h
  • Head: up to 160 m

Lowara | Multistage ring section pump

e-MP

  • Robust and reliable pumping system for high pressure applications
  • Flexible mechanical cofiguration
  • High efficiency design
  • Reduced wear and easy...

Xylem

e-MP Multistage Pump

  • Suction Impeller – wider inlet diameter reduces velocity of liquid for reduced friction and increased suction capability.
  • U-turn Channels...

Lowara | Vertical Multistage Pumps

e-SV

  • Versatile high efficiency multistage pump
  • Robust, long life design
  • Available with Hydrovar variable speed pump controller
  • Certified for use in potable...

Goulds Water Technology

e-SV Series Stainless Steel Vertical Multi-Stage Pumps

  • Top fill plug with air vent
  • Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
  • “O” Ring seat design to allow an...

Goulds Water Technology

Smart Pump Range (e-SVE/e-HME Smart Pumps) Options

  • Efficiency: best-in-class “ultra premium” IE5 Xylem Smart motor
  • Performance:  robust pump range – e-HME & e-SVE Smart...

Lowara | Vertical Multistage Pumps

VM

  • State-of-the-art hydraulics with best-in class efficiency 
  • Close coupled design
  • Long service life
  • Silent running
  • Certified for potable water...

Lowara | Horizontal/ Vertical Multistage Pumps

Vogel series P, PVa

  • Delivery: up to 1800 m³/h
  • Head: up to 300 m