It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Automatic Self-Priming Pumps

Automatic Self-Priming Pumps offer automatic priming from dry to 28 feet (8.5 meters), without a need for operator assistance or foot valve control.

Showing 1 – 3 of 3
Godwin wellpoint pumps are capable of maximum flow rates to 3,100 gpm, total heads to 180 feet, solids handling up to 3 1/8 inches in diameter and air handling...
Godwin gas powered pumps available in dewatering, trash, pressure and plastic models.