Types of Xylem Pumps

Xylem is the world leader in tough, portable and reliable pumps for multiple applications. Our broad product range in combined with extensive application experience ensure the right solution that meets your specific needs.

Submersible Pumps
Submersible Pumps

Submersible pumps can handle small drainage jobs to larger dewatering projects.

End Suction Pumps
End Suction Pumps

Unmatched range of end suction pumps in cast iron or stainless steel.

Multi-Stage Pumps
Multi-Stage Pumps

Vertical and horizontal multistage pumps in stainless steel or cast iron.

Horizontal Axial Flow Pumps
Horizontal Axial Flow Pumps

Axial flow pumps offer maximum life and reliability as well as ease of maintenance.

Self-Priming Pumps
Self-Priming Pumps

Pumps liquids with dissolved gasses and stays primed without water in the suction line.

Split Case & Double Suction Pumps
Split Case & Double Suction Pumps

Vertically or horizontally split pumps with multiple flange orientation.

In-Line Pumps
In-Line Pumps

Compact footprint single and twin head in-line pumps with or without variable speed drive

Wet Rotor Circulators
Wet Rotor Circulators

High efficiency wet rotor circulators for climate systems and domestic hot water.

Fire Pumps
Fire Pumps

Highly engineered fire pumps for commercial and industrial applications.

Positive Displacement Pumps
Positive Displacement Pumps

Designed to provide trouble-free operation in all challenging sludge pumping applications.

Vertical Pumps
Vertical Pumps

Custom designed for the highest efficiency and maximum reliability.

Peripheral Pumps
Peripheral Pumps

For liquids containing dissolved gasses.

Slurry Pumps
Slurry Pumps

Slurry pumps handle transportation of the most abrasive solids.