EBI 12 Series EBI 12-TP234 Temperature / Pressure Data Logger

SKU: 1340-6652
Overview Documentation & Tools
Overview

Overview

ebro EBI 12-TP234 Temperature / Pressure Data Logger with tube connection and M 10x1 internal thread.

Product Features
  • Needle Length: 40 mm
  • Pressure measurement range: 1 ... 4,000 mbar
  • Temperature measurement range: 0 °C ... +150 °C (+32 °F ... +302 °F)
  • Temperature resistant up to +150 °C
  • High accuracy
  • Completely waterproof
  • Programming and evaluation with PC
  • Exchangeable battery
  •  
Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification