EBI 300 Series EBI 310 TX Multi-Use USB Data Logger with two-channel PT1000 Temperature Probe adapter

SKU: 1340-6339
Overview Documentation & Tools
Overview

USB Two Channel Temperature Data Logger

ebro EBI 310 TX Multi-Use USB Data Logger with two-channel PT1000 Temperature Probe adapter for temperature monitoring in storage, during transport and process monitoring. Tamper proof design and easy to use through automatic PDF report generation, direct USB readout, and configuration. 

Product Features
  • Measuring range -30 °C...+75 °C Probe -200 °C...+400 °C
  • Accuracy ± 0,2 °C (- 30 °C … + 30 °C)
    ± 0,5 °C for the remaining measuring range
  • Operating Temperature -40 °C...+85 °C
  • Memory 120.000 measured data
  • Sensor Pt 1000
  • Sample Rate 1 Sek. - 24 Std.
  • IP Rating IP65
  • Battery CR 2450, 3
  • Dimensions 111 x 33 x 14 mm
  • Certificate Factory calibration certificate

Minimize training costs and user errors through simple, easy to use design. Eliminate costly and time-consuming IQ/OQ procedures through the standard reporting process and reduce IT costs due to the standardized software. GMP, pharmaceutical law compliant; EN 12830, ATP, VO (EG) 37/205 compliant 21 CFR Part 11 conform (Winlog.basic)

Exchangeable probes for EBI 310 TX

TPX 310-P1

  • Measurement range: -200 °C ... +200 °C (-328 °F ... +392 °F)
  • Needle: L = 45 mm, Ø = 5 mm, blunt
  • Cable: PTFE, L = 3 m

TPX 310-P2

  • Measurement range: -50 °C ... +180 °C (-58 °F ... +356 °F)
  • Needle: L = 130 mm, Ø = 3 mm, blunt
  • Cable: PTFE, L = 3 m

TPX 310-P3

  • Measurement range: -50 °C ... +180 °C (-58 °F ... +356 °F)
  • Needle: L = 130 mm, Ø = 3 mm, blunt
  • Cable: PTFE, L = 1 m

TPX 310-P4

  • Measurement range: +100 °C ... +400 °C (+212 °F ... +752 °F)
  • Needle: L = 50 mm, Ø = 1.5 mm, blunt
  • Cable: metal wrapped, L = 3 m, not waterproof

TPX 310-P5

  • Measurement range: -50 °C ... +180 °C (-58 °F ... +356 °F)
  • Probe: L = 130 mm, Ø = 3 mm, blunt
  • Cable: PTFE, L = 5 m

TPX 310-P6

  • Measurement range: -50 °C ... +180 °C (-58 °F ... +356 °F)
  • Probe: L = 130 mm, Ø = 3 mm, blunt
  • Cable: PTFE, L = 7.5 m

TPX 310-P7

  • Measurement range: -50 °C ... +180 °C (-58 °F ... +356 °F)
  • Probe: L = 130 mm, Ø = 3 mm, blunt
  • Cable: PTFE, L = 10 m
Documentation & Tools

Documentation & Tools

Brochure

Guideline