EBI 300 Series EBI 310 TH USB Data Logger with Humidity and PT1000 Temperature Probe

SKU: 1340-6336
Overview Documentation & Tools
Overview

Relative humidity monitoring for storage and transport

ebro EBI 310 TH Multi-Use USB Data Logger with external Humidity and Temperature Probe for the monitoring of relative air humidity in warehouses and during transport. Tamper proof design and easy to use through automatic PDF report generation, direct USB readout, and configuration. 

Product Features
  • Measuring range -30 °C...+75 °C Probe 0% rF...100% rF
  • Accuracy (intern) ± 0,2 °C (- 30 °C … + 30 °C),
    ± 0,5 °C for the remaining measuring range (extern) ± 0,5 °C (0 °C … + 60 °C),
    ± 0,8 °C for the remaining measuring range Probe ± 2% zwischen 10% rF … 90% rF (bei 25 °C)
    ± 4% for the remaining measuring range
  • Storage temperature -40 °C...+85 °C
  • Memory 120.000 measured data
  • Sensor Pt 1000
  • Sample Rate 1 Sek. - 24 Std.
  • Probe Kapazitiv Probe
  • IP Rating IP20
  • Battery CR 2450, 3 V
  • Dimensions 129 x 33 x 14 mm
  • Certificate Factory calibration certificate

Minimize training costs and user errors through simple, easy to use design. Eliminate costly and time-consuming IQ/OQ procedures through the standard reporting process and reduce IT costs due to the standardized software. GMP, pharmaceutical law compliant; EN 12830, ATP, VO (EG) 37/205 compliant 21 CFR Part 11 conform (Winlog.basic)

Documentation & Tools

Documentation & Tools

Brochure

Guideline