EBI 300 Series EBI 310 TE USB Data Logger with precision temperature probe

SKU: 1340-6337
Overview Documentation & Tools
Overview

With external precision temperature probe

ebro EBI 310 TE Multi-Use USB Data Logger with external precision temperature probe for transport and storage monitoring. Tamper proof design and easy to use through automatic PDF report generation, direct USB readout, and configuration. 

Product Features
  • Measuring range -30 °C...+75 °C Probe: -200 °C...+250 °C
  • Accuracy ±0,2 °C (-30 °C…+30 °C) ±0,5 °C for the remaining measuring range Probe: ±2.0 °C (-200 °C…-100 °C) ±1.0 °C (-100 °C…-20 °C) ±0.2 °C (-20 °C…+60 °C) ±0.5 °C (+60 °C…+250 °C)
  • Resolution 0,1 °C
  • Storage temperature -40 °C...+85 °C
  • Memory 120.000 measured data
  • Sensor PT 1000
  • Sample Rate 1 sec. - 24 h
  • Probe L: 50 mm, Ø: 5 mm
  • Cable Cable length: 1 m / PTFE waterproof, oilproof and food safe
  • Measured variables Temperature
  • IP Rating IP65
  • Certificate Factory calibration certificate

Minimize training costs and user errors through simple, easy to use design. Eliminate costly and time-consuming IQ/OQ procedures through the standard reporting process and reduce IT costs due to the standardized software. GMP, pharmaceutical law compliant; EN 12830, ATP, VO (EG) 37/205 compliant 21 CFR Part 11 conform (Winlog.basic)

Documentation & Tools

Documentation & Tools

Brochure

Guideline