IQ Sensor Net System IQ Sensor Net TriOxmatic® Oxygen Sensor

700 IQ, 701 IQ, 702 IQ
Overview Specifications Documentation & Tools
Overview

Overview

Digital electrochemical DO sensors with WTW TriOxmatic® electrodes for use with the IQ Sensor Net terminals 282/284 and 2020 3G.  

Product Features
  • Digital electro-chemical IQ sensor for dissolved oxygen
  • Low investment costs
  • No running in, no long-term drift - stable from beginning to end
  • Self-diagnosis system SensReg/SensLeck by means of 3 electrode system

The electrochemical method of detecting dissolved oxygen utilizes a semi-permeable membrane, an anode and cathode and an electrolytic solution. The electrical current can be measured and correlates to the oxygen concentration. For accurate results, required conditions include; proper calibration, flow past the membrane, clean electrolyte solution and electrodes, and a clean membrane.

With the TriOxmatic sensors, a 3-electrode patented technology is used. The TriOxmatic sensor functions with a potentiostatically driven 3-electrode system. In terms of measuring technology, this means that two silver electrodes and a gold cathode are in use. One silver anode functions as a non-current bearing reference electrode and the other silver anode is the "live" anode. The reference anode leads to improved signal stability and higher measurement accuracy.

The 3-electrode system also allows for monitoring of the electrolyte supply with the system display capable of indicating when the solution needs to be replaced.

TriOxmatic 700 Series IQ sensors:

  • SensReg function monitors the electrolytic solution for replacement needs
  • SensLeak function continually monitors for leakage in the membrane and provides an alert if leakage is detected
  • Fouling resistant membranes
  • No "break in" period needed
  • No long-term drift
  • Integrated lightning protection
  • Digital sensor technology retains calibrations


Which sensor is right for you?

TriOxmatic 700 IQ (700 IQ SW sea water design also available)

Universal oxygen sensor for measuring and controlling oxygen input in biological wastewater treatment processes.  Rugged DO sensor with a very durable 50 micron thick hydrophobic membrane, with a minimal flow rate of 0.5 cm/sec and response time of T90 at 25°C in 180 seconds.  Well suited sensor for DO measurements in biological purification stages at wastewater plants and control of oxygenation.  The response of the sensor prevents signal disturbances from rising air bubbles in aeration tanks. 

TriOxmatic  701 IQ

DO sensor with increased resolution and improved response times.  The 701 IQ uses 25 micron thick membranes with a response time of T90 at 25°C in 30 seconds and an amazing T99 response time at 25°C in 90 seconds.  This sensor is ideally suited for low level concentration applications such as DO levels in denitrification processes in wastewater plants.

TriOxmatic 702 IQ

The 702 IQ provides similar performance to the 701 IQ but is specifically designed for trace level measurements in the ppb range.  The sensor is suited for use in ultra-pure water applications for monitoring of boiler feed water or drinking water purification.

The TriOxmatic can only be used with the process monitors WTW IQ Sensor Net 282/284 or the WTW IQ Sensor Net 2020 3G.

Multiple versions:

  • TriOxmatic 700 IQ Sensor for O2 (SKU: 201640)
  • TriOxmatic 700 IQ SW - like 700 IQ, but sea water version (SKU: 201641)
  • TriOxmatic 701 IQ - like 700 IQ, but with faster response (SKU: 201644)
  • TriOxmatic 702 IQ - wie 700 IQ, but as trace sensor (ppb) (SKU: 201646)
Specifications

Specifications

 
 
Specifications
TriOxmatic® 700 IQ
TriOxmatic® 700 IQ SW*
TriOxmatic® 701 IQ
TriOxmatic® 702 IQ
Order No.
201640
201641
201644
201646
Measuring method
Electrochemical
Electrochemical
Electrochemical
Electrochemical
Measuring range (25 °C): O2 concentration
0.0 ... 60.0 mg/l
0.0 ... 60.0 mg/l
0.00 ... 20.00 mg/l 0.0 … 60.0 mg/l
0 ... 2000 µg/l 0.00 … 10.00 mg/l
Measuring range (25 °C): O2 saturation
0 ... 600%
0 ... 600%
0.0 … 200.0% 0 … 600%
0 … 110%
Resolution: O2 concentration
0.1 mg/l
0.1 mg/l
0.01 mg/l 0.1 mg/l
0.001 mg/l 0.01 mg/l
Resolution: O2 saturation
1%
1%
0.1% 1%
0.1%
Response time at 25 °C
t90: 180 s
t90: 180 s
t90: 30 s t99: 90 s
t90: 30 s t99: 110 s
Minimum flow rate
0.05 m/s
0.05 m/s
0.23 m/s
0.3 m/s
SensCheck
SensLeck SensReg
SensReg
SensLeck SensReg
SensReg
Temp. measurement
Integrated NTC, 23 °F ... 140 °F (-5 °C ... +60 °C) ± 0.5 °C
Integrated NTC, 23 °F ... 140 °F (-5 °C ... +60 °C) ± 0.5 °C
Integrated NTC, 23 °F ... 140 °F (-5 °C ... +60 °C) ± 0.5 °C
Integrated NTC, 23 °F ... 140 °F (-5 °C ... +60 °C) ± 0.5 °C
Temp. compensation
32 °F ... 140 °F (0 °C ... +60 °C)
32 °F ... 140 °F (0 °C ... +60 °C)
32 °F ... 140 °F (0 °C ... +60 °C)
32 °F ... 140 °F (0 °C ... +60 °C)
Pressure Resistance
10 bar (incl. sensor connection cable)
10 bar (incl. sensor connection cable)
10 bar (incl. sensor connection cable)
10 bar (incl. sensor connection cable)
Ambient Conditions
Operating temperature: 32 °F ... 140 °F (0 °C ... +60 °C); Storage temperature: 23 °F ... 149 °F (-5 °C ... +65 °C)
Operating temperature: 32 °F ... 140 °F (0 °C ... +60 °C); Storage temperature: 23 °F ... 149 °F (-5 °C ... +65 °C)
Operating temperature: 32 °F ... 140 °F (0 °C ... +60 °C); Storage temperature: 23 °F ... 149 °F (-5 °C ... +65 °C)
Operating temperature: 32 °F ... 140 °F (0 °C ... +60 °C); Storage temperature: 23 °F ... 149 °F (-5 °C ... +65 °C)
Electrical connections
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
Electromagnetic Compatibility
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
Certifications
CE, cETL, ETL
CE, cETL, ETL
CE, cETL, ETL
CE, cETL, ETL
Mechanical
Membrane head assembly, locking cap: POM Sensor body: V4A stainless steel 1.4571 Protection rating: IP 68
Membrane head assembly, locking cap: POM Sensor body: V4A stainless steel 1.4571 Protection rating: IP 68
Membrane head assembly, locking cap: POM Sensor body: V4A stainless steel 1.4571 Protection rating: IP 68
Membrane head assembly, locking cap: POM Sensor body: V4A stainless steel 1.4571 Protection rating: IP 68
Weight (without cable)
Approx. 1.46 lb (660 g)
Approx. 2.58 lb (1,170 g)
Approx. 1.46 lb (660 g)
Approx. 1.46 lb (660 g)
Warranty
2 years for defects in quality
2 years for defects in quality
2 years for defects in quality
2 years for defects in quality
Documentation & Tools

Documentation & Tools

Brochure

Guideline

Manual

Specification

Technical Brochure