EXO Platform EXO2s Customized Multiparameter Sonde

SKU: 119077
Overview Documentation & Tools
Overview

Overview

YSI Customized Multiparameter Water Quality Sonde with 7 sensor ports (including a central wiper port), optional depth sensor, no battery compartment.

EXO Multiparameter Sondes — the best-in-class platform for the highest quality data. EXO's dynamic range of smart sensors provide comprehensive multiparameter water quality data while SmartQC ensures proper calibrations and top sensor performance. You can be confident in your extended deployments thanks to EXO's tough materials and unmatched anti-fouling technology.

This is the EXO2s conversion service only.
EXO2 sonde, cables, probes/sensors, and accessories sold separately.

Product Features
  • High-accuracy sensors with on-board memory
  • Wireless communications
  • Seamless integration into marine, estuarine, freshwater and ground water monitoring systems
  • Horizontal profiling where light weight is optimal

Go more places with the EXO2s sonde!

The more maneuverable monitoring platform.

We have heard from customers who need the payload and capabilities of YSI’s best-in-class EXO2 sonde, but in spaces and places that can’t accommodate the EXO2. YSI EXO2s (shorty) is a customized, batteryless sonde that comes with the same warranty and capabilities as the EXO2, and is ideal for specialized applications such as:

  • Attachment to an AUV or aerial drone
  • Integration with a buoy
  • Horizontal profiling where light weight is optimal

 

Smart Sondes and Sensors
Extremely versatile instrument, allowing the user to automatically configure a sonde with different sensor for different applications in minutes

Other Available Parameters

  • Absolute Pressure
  • Ammonia
  • Depth
  • DO% Local
  • Guage Pressure
  • nLF Conductivity
  • PAR
  • Resistivity
  • Salinity
  • Specific Conductivity
  • Total Dissolved Solids
  • Total Suspended Solids
  • Water Density

Accuracy
Tested in a variety of rigorous field conditions as well as lab conditions to ensure accuracy and response times

Monitor without Interruption
No matter which EXO sensors users select, other features of the sensors' design make them rugged and durable:

  • Wet-mateable connectors resist corrosion
  • Isolated components prevent short circuits
  • Welded housings and double o-rings prevent leaks
  • High-impact plastic and titanium resists breaking
  • Built-in antifouling systems protect data integrity
  • Low power consumption extends underwater deployments

Discover how less size can bring more value
to your science with the following benefits:

EXO2s-Icon-Lighter.png Take off the strain, with a
30% reduction in weight.
EXO2s-Icon-Smaller.png Go new places, with a
33% reduction in length.‚Äč
EXO2s-Icon-AUV.png Explore your environment,
with AUV's or drones.
EXO2s-Icon-Integration.png Expand your integrated system,
and maximize your limited space.
EXO2s-Icon-Batteryless.png Lose the Alkalines,
and save on maintenance.

 

ISS_Support_Icon.png The EXO sondes are a key component of a complete, unattended long-term water quality monitoring system from our Integrated Systems & Services group.
EXO_University_Icon.png Learning a new water quality platform can be a challenging process. Accelerate through the learning curve with our on-demand training program. Join us at YSI University!

Other EXO Sonde Options

  • EXO1 sonde has 4 ports and a smaller diameter
  • EXO2 sonde has 7 ports for the ultimate monitoring platform  
  • EXO3 sonde has 5 ports for a lower cost option using the central wiper
Documentation & Tools

Documentation & Tools

Brochure

Specification