Overview Documentation & Tools ;
Overview

Overview

Product Features

The EcoSense ODO200M is an optical-based dissolved oxygen meter ideal for DO sampling. Sensors are EPA approved for wastewater compliance reporting of DO. Compared to the EcoSense® ODO200, the ODO200M features extended memory and simple data transfer with a micro-USB port.

The following ODO200M purchase options are available:

601023: ODO200M instrument only

601024: ODO200M instrument, hard-sided transport case, and probe with 1 meter field cable

601025: ODO200M instrument, hard-sided transport case, and probe with 4 meter field cable

601026: ODO200M instrument, hard-sided transport case, and probe with 10 meter field cable

Features of the ODO200M include:

  • Waterproof micro-USB port for transferring data to PC; no software required
  • Holds 250 data sets; no need to write down data
  • Real-time clock for date/time stamp of saved data
  • User-selectable recalibration prompt provides reminder to calibrate
  • Automatic temperature compensation; manual input for salinity and pressure compensation
  • IP-67 waterproof housing
  • Replaceable optical sensor cap with 12-18 month life
  • 1-year instrument, probe/cable and sensor cap warranty
  • 1-, 4- and 10-meter durable field cables available
  • Auto shutoff function after 30 minutes of inactivity

The ODO200M is designed for quick, accurate results in an economical platform. The convenient optical dissolved oxygen sensor and the simple, compact handheld design allow the ODO200M to be used in many applications. With a one-year warranty, waterproof case, and intuitive operation, the EcoSense ODO200M will fit your needs.

Optical Dissolved Oxygen measurement benefits include:

  • No stirring requirement
  • No warm-up time
  • No electrolyte solutions
  • No electrode maintenance
  • No membranes
  • No interferences from gases such as hydrogen sulfide

You can also download The Dissolved Oxygen Handbook covering all things DO related from technologies, to maintenance and calibrations, and acquiring the best data.

 

Documentation & Tools

Documentation & Tools

Brochure

Specification