MultiLine® Multi 3630 IDS Multi-Parameter Portable Meter

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • Measure three parameters simultaneously –pH, ORP, dissolved oxygen, conductivity and/or turbidity
  • Wireless ready
  • Digital sensor detection
  • Three galvanically isolated sensor inputs

3 channels, 4 parameters, simultanously

Three measuring channels, freely combinable for same or different parameters: the simultaneous multi-parameter measurement without compromise.

Use the wireless modules together with the new IDS plug head sensors to be independent from cables and measure conveniently difficult locations.

Additionally, the WTW MultiLine® Multi 3630 IDS Multi-Parameter Portable Meter allows the operation with the digital multi-parameter probes MPP 910 IDS and MPP 930 IDS.

Tthe WTW MultiLine® Multi 3630 IDS Multi-Parameter Portable Meter, just like the MultiLine® series, has a brilliant color graphic display and two USB interfaces. The batteries can be charged directly in the device.

The 10,000 data sets include up to three main parameters, three temperature values as well as the water depth if using the depth probe.

Includes the MultiLab® Importer to capture data via Excel® as well as the MultiLab® User (user administration).

Multiple versions:

  • WTW MultiLine® Multi 3630 IDS (SKU: 2FD570)
  • WTW MultiLine® Multi 3630 Set F, SenTix® 940, FDO® 925, TetraCon® 925 (SKU: 2FD57F)
  • WTW MultiLine® Multi 3630 IDS SET G (SKU: 2FD57G)
  • Set, field case, without sensor including accessories and armor SM Pro (SKU: 2FD57V)
Specifications

Specifications

Specifications
Multi 3630 IDS
Measuring ranges
Depending on the respective IDS sensor
Display
LCD color graphic, backlit
Data memory
manual 500 / 10000 automatic
Measuring channels
3
Protection class
IP 67
Interfaces
Mini-USB-B, USB-A
Power supply
Wide range power supply, 4x 1.2 V NiMH battery or via Mini USB-B
Documentation & Tools

Documentation & Tools

Brochure

Documents

Software

Technical Brochure