It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
Xylem’s new solutions on display at WEFTEC 2014

Xylem’s new solutions on display at WEFTEC 2014

At WEFTEC this year Xylem will unveil a revolutionary new, multi-barrier wastewater treatment solution and showcase the newest additions to the company’s monitoring and control portfolio designed specifically for the water and wastewater industry. Xylem will also receive a 2014 Innovative Technology Award from the Water Environment Federation for the Experior concept.

Here’s a quick overview of what you can find at Xylem’s booth:

Leopold Oxelia is Xylem’s new cutting-edge, ozone-enhanced biologically active filtration system and multi-barrier solution for municipal wastewater treatment. Oxelia combines ozone, filtration and analytical instrumentation to deliver optimal wastewater treatment for water reuse, as well as discharge into sensitive water.

The new Flygt cloud-based supervisory control and data acquisition (SCADA) system for monitoring and control of wastewater collection systems, which offers a cost-effective solution for high-capacity pump station network applications.

Godwin Field Smart Technology remote monitoring and control will be demonstrated in the booth, where it will remotely start, stop, and monitor a Godwin Dri-Prime pump 1,200 miles away.

Sanitaire OSCAR process performance optimizer is an integrated biological process control software and hardware system design that provides real-time analytics with smart process control programming and monitoring of influent, in-basin and effluent parameters, minimizing errors and the number of hours required for efficient operation.

Godwin Dri-Prime NC350 is the largest pump in the Godwin Non-Clog line and a powerful performer with capacity to pump 6,530 gallons per minute. The NC350 features patented Flygt N-technology with an innovative self-cleaning impeller for non-clog performance and can be customized with a diesel engine or electric motor, or as a critically silenced unit.

YSI IQ SensorNet (IQSN) continuous monitoring and control system enables monitoring of every aspect of a wastewater treatment plant process in real-time. 

The P 700 Orthophosphate Analyzer, which measures the amount of orthophosphate throughout the wastewater treatment process, can be used as a stand-alone analyzer or in conjunction with other sensors in an IQSN system, and the continuous data it provides can help verify phosphate elimination in the wastewater process and improve operational efficiency.

YSI UV/UV-Vis Spectrophotometer Sensors accurately measure several parameters as part of an IQSN system.

In addition to the above products, Xylem will also provide an overview of its TotalCare services offering, a comprehensive and integrated portfolio of services that ensures the optimal operation of water and wastewater equipment. 

by Simon