It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Sliding Vane Pumps

Showing 1 – 11 of 11

Jabsco

17830 Series Reversible Bronze DC Pump

Model No.: 17830 Series

  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing...

Jabsco

18680 series Light Duty Vane Pump

Model No.: 18680 Series

  • The pump head may be mounted at 90° increments on the motor to allow mounting asneeded.
  • Meets USCG 183.410 & ISO8846 Marine...

Jabsco

23870 series 35l Diesel Refuelling Pump

Model No.: 23870 Series

  • High head capability - 6 metres (19 feet).
  • Self priming up to 2.8 metres (9 feet).
  • Vibration tested.
  • IP55 protected motor.
  • Full...

Jabsco

VF060 Diesel Transfer Pump

  • Continuously rated diesel pump

Jabsco

VF100 Diesel Transfer Pump

  • Heavy-duty, continuously rated diesel pump

Jabsco

VR004 Mini Excavator Diesel Refuelling Pump

Model No.: VR004

  • Continuously rated
  • Compact and easy to install
  • Fitted with a switch and fuse
  • Heavy duty
  • Tolerance of dry running

Jabsco

VR050 50l Diesel Refuelling Pump

Model No.: VR050

  • High head capability - 10 metres (32 feet.)
  • Self priming up to 3 metres (9.6 feet.)
  • Continuously rated
  • Vibration tested
  • IP55 protected...

Jabsco

VR100 100l Diesel Refuelling Pump

Model No.: VR100

  • Continuously rated
  • Thermal overload protected
  • Vibration tested
  • IP55 protected motor
  • Full range of installation accessories
  • Customised kits...