It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wedeco Products

Showing 1 – 24 of 28

A/B-PE Series UV disinfection system

Proven UV solutions for corrosion resistant applications Made of non-corrosive polyethylene (HDPE), the Wedeco A/B-PE Series UV systems are most suitable for...
Features:
  • Compact UV system for seawater and corrosive media applications
  • 400 m³/h (2.5 MGD) maximum flow rate
  • Non-corrosive...

Aquada Series UV disinfection system

Compact, versatile and effective The extremely simple handling, low investment and operating costs, and various uses in household, leisure and industry make...
Features:
  • Compact and inexpensive UV system for residential, commercial, and small industrial water disinfection...

Ballasts

Ecoray ballasts are perfectly synchronized with Ecoray lamps to provide the best possible performance and reduce energy costs. Ecoray ballasts represent a new...
Features:
  • Fully synchronized with Ecoray lamps
  • Up to 5% energy savings (on top of the 25% energy savings offered by Ecoray...

BX Series UV disinfection system

Easily integrated and maintained A largeportion of the drinking water used worldwide is used industrially, such asprocess water for food, beverage and...
Features:
  • Compact UV system for municipal and industrial drinking water disinfection applications
  • 2,100 m³/h (13 MGD) maximum flow...

Duron UV Wastewater Treatment

Custom designs to match your conditions Duron is a 45-degree, vertically-inclined, open-channel UV disinfection system possessing an integrated, compact,...
Features:
  • Suitable for the disinfection of wastewater (primary, secondary or tertiary), water reuse, aquaculture and stormwater...

GSO ozone system

OZONE GENERATORS FOR SMALL AND MEDIUM APPLICATIONS Xylem’s GSO 18 Series Wedeco ozone systems are designed to produce ozone effectively from 11 - 420 g/hr....
Features:
  • Ozone production of 0.6 to 22 lbs./day 11 to 420 g/hr
  • Compact design
  • Intelligent Electrode Protection
  • Low installation and...

K143 Series UV disinfection system

Extensively tested and sustainable The Wedeco K series is a proven, energy-efficient UV solution for the disinfection of drinking water at large facilities...
Features:
  • Suitable for the disinfection of drinking water
  • 11,500 m³/h (70 MGD) maximum flow rate
  • Validated performance by...

K143 Series UV disinfection system

Extensively tested and sustainable The Wedeco K series is a proven, energy-efficient UV solution for the disinfection of drinking water at large facilities...
Features:
  • Suitable for the disinfection of drinking water
  • 11,500 m³/h (70 MGD) maximum flow rate
  • Validated performance by...

LBX Series UV disinfection system

Extensively tested and sustainable Xylem's Wedeco LBX Series is a proven, energy-efficient UV solution for the disinfection of wastewater, water reuse, surface...
Features:
  • Suitable for the disinfection of wastewater, water reuse, drinking water, and industrial water
  • 2,100 m³/h (13 MGD)...

ME Series UV disinfection system

Innovative lamp location design for high purity water requirements Xylem's Wedeco ME UV systems have been specially engineered to meet the stringent...
Features:
  • UV disinfection of high quality water (potable, high purity or ultrapure) for cosmetic, pharmaceutical or semiconductor...

Modular ozone system

Ozone generators for small and laboratory applications ​Xylem’s small Modular Wedeco ozone systems are designed to produce ozone effectively from 2 - 8 g/hr....
Features:
  • ​Ozone production of 0.1 to 0.4 lbs./day 2 to 8 g/hr
  • Compact design
  • Low installation and maintenance requirements
  • Low...

OCS ozone system

WEDECO "plug and play" OCS unit ​Wedeco Ozone Complete Systems (OCS) are designed to meet the customer requirements, and are a ready-to-install and easy to...
Features:
  • ​Ozone production of 0.5 to 20 lbs./day 3 to 400 g/hr
  • Compact skid mounted design
  • Low installation and maintenance...

OptiDetect

The Wedeco OptiDetect is a quartz sleeve breakage detection system that notifies you within one second of a glass rupture inside a UV reactor. Whether in...
Features:
  • WIMES* and DWI** specification compliant that distinguishes lamp failure from lamp breakage
  • Notifies breakage within one...

PDOevo ozone system

Robust, customizable ozone solutions Xylem's Wedeco PDOevo PLUS ozone system has been engineered to produce large quantities of ozone both reliably and...
Features: LET’S SOLVE WATER and MINIMIZE THE ENERGY.
  • Ozone production of 1,000 to 15,000 lbs./day or 18kg/hr to 300kg/hr
  • Low...

Quadron UV disinfection system

Easily fits local conditions Xylem's Wedeco Quadron Series is a proven, compact UV solution for the disinfection of drinking water, process water, and other...
Features:
  • Suitable for the disinfection of drinking water and industrial applications up to 4,000 m³/h (26 MGD)
  • Validated...

Quartz sleeves

Wedeco quartz sleeves offer optimal protection against fractures caused by internal stresses, external mechanical forces, vibration and lamp-water temperature...
Features:
  • Reduce absorption of UV from deposits on sleeves
  • Glass free from scratches, cracks and fouling maximizes output
  • Keep...

SMOevoPLUS Ozone Systems

Maximize ozone for less energy and cooling water consumption. Compact, integrated ozone system When maximum flexibility and reliability are the demands of the...
Features:
  • Ozone production of 20 to 1,300 lbs./day or 400g/hr to 25kg/hr
  • Up to 60% lower cooling water consumption
  • Completely...

Spektron UV Disinfection Water Treatment System

Extensively tested and sustainable The Wedeco Spektron series is a proven, energy-efficient UV solution for the disinfection of drinking water, process water,...
Features:
  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 4,000...

TAK 55 Smart UV disinfection system

Energy efficient and easy to maintain Xylem's Wedeco TAK 55 Smart UV system makes the disinfection of low wastewater flows as easy and cost-effective as...
Features:
  • UV system suited for disinfection of wastewater, aquaculture, process water, and water reuse in open channels
  • 1,000 m³/h...

TAK 55 UV disinfection system

Reliable, proven performance Specially engineered for the disinfection of wastewater from clarification plant processes, Xylem's customizable TAK 55 UV system...
Features:
  • Suitable for the disinfection of wastewater (primary, secondary or tertiary), water reuse, and aquaculture 
  • Modular...

TE 450 Series UV disinfection system

Robust and proven easy installation and maintenance for disinfection in head spaces Storage containers or tanks for drinking water and other liquids are prone...
Features:
  • UV module suited for head space disinfection in tanks or surface disinfection 
  • Suitable for applications in and out...

Upgrade kits

Wedeco UV systems provide effective disinfection for extensive periods of time. Ultimately, however, the consumables in your system will start to show signs of...
Features:
  • Include all components required to restore optimal UV system performance
  • Reduced operating costs – Ecoray lamps and...

UV lamps

Xylem manufactures Ecoray lamps at its factory in Germany according to the strictest requirements. Ecoray lamps are treated with Xylem's innovative protection...
Features:
  • Cut energy consumption by up to 25% 
  • Extended warranty (14,000 hours)
  • DuraCoat for improved aging
  • Stronger and more...

UV sensors

Avoid the risk of unnecessary and easily avoidable wasted energy. With yearly reference measurements and genuine Wedeco sensors – certified by the supervisory...
Features:
  • Genuine Wedeco UVC Sensors provide optimal UVC output with minimal energy input
  • Prevent energy wastage
  • Ensure target...