It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Borehole Pumps

Submersible Borehole Pumps for 6” Wells Z6, ZN6

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Sturdy design with casted discharge head and motor support
  • Avialable in AISI 304 or AISI 316
  • Delivery up to: 78 m3/h
  • Head up to: 700 m
  • Max immersion depth: 350 m

The Z6-ZN6 Series is designed for use in 6” wells. The head and motor support of this lightweight and sturdy pump is cast in stainless steel as are the shaft sleeves ensuring long lasting reliability and efficiency.

The pump has a high sand handling capability which make the Z6-ZN6 series suitable for use in aggressive environments such as water supply from deep wells or irrigation over large areas such as golf courses.

Z6: AISI 304
ZN6: AISI 316

All Z6-ZN6 pumps can be coupled to NEMA standard motors.

Specifications

Specifications

General Specification
Z6, ZN6 Submersible pumps for 6” wells
Delivery
up to 78 m³/h
Head
up to 700 m
Power supply
three-phase 50 Hz
Power
from 0.55 kW up to 55 kW
Maximum operating pressure
70 bar
Temperature of pumped liquid
to 60 °C
Maximum immersion depth
350 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Geothermal
Energy & Power Geothermal
Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Deepwell Dewatering
Job Site Application Deepwell Dewatering
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Building Systems
Commercial Buildings Building Systems
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochures

Technical Brochure