It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vertical Multistage Pumps VM

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art hydraulics with best-in class efficiency 
  • Close coupled design
  • Long service life
  • Silent running
  • Certified for potable water use
  • Delivery: up to 14 m³/h
  • Head: up to 99 m

The VM series is a modern, robust designed pump offering reliable water supply for most buildings; from family houses up to 10 floor apartment buildings:

  • State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible operating costs.
  • Thick sheet metal casing, high-quality bearings and stainless steel guarantees a long service life.
  • High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.
  • Close coupled motor and threaded connections for compact installations.

The VM vertical multistage pump is available in different versions:

  • Bare pump
  • On/ off system with pressure switch and pressure tank
  • Semi constant pressure system with Genyo plus electronic pump controller
  • Constant pressure system with ResiBoost variable speed controller
  • Very high efficiency Constant pressure system; VME Smart Pump with ultra premium efficiency IES2 variable speed package including IE5 motor and communication with BMS systems (up to 2,5 kW)
Specifications

Specifications

General Specification
VM Close coupled vertical multistage pump
Delivery
up to 14 m³/h
Head
up to 99 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0,30 kW up to 3 kW
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10°C to +90°C
Technology

Technical Drawings

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochures

The EU Eco design directive (en)
Lowara Smart Pump Range (en)

Technical Brochure

VM 60 Hz (en)
VM 50 Hz (en)